Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Cost Digital Thermometer, Single or Dual Input Models with Type K Thermocouple Input Discontinued Product

HH11 and HH12

Low Cost Digital Thermometer, Single or Dual Input Models with Type K Thermocouple Input | HH11 and HH12

CE
  • Single or Dual Input Available
  • Low Cost
  • C or F Switchable
  • K Thermocouple Input

Description

The HH11A and HH12A have been discontinued. Please see the HH11B and HH12B handheld thermometers as a possible substitute or contact our Temperature department.

The HH10 Series handheld thermometers feature Type K thermocouple input and are available in either single input or dual input models. Both models feature front panel offset adjustment, maximum reading and display hold functions and are °C/°F switchable. Capable of measuring temperatures from -50 to 1300°C (-58 to 2000°F). this low cost meter uses any subminiature Type K thermocouple. Errors contributed by a particular thermocouple are practically eliminated, over a limited measurement range, using the recessed front panel offset adjustment on the face of the meter and an accurate temperature standard.
The HH11 is a single input model that has user selectable resolution of 0.1 or 1° resolution. The HH12 is a dual input meter that allows the user to display either T1, T2 or ÆT (T1-T2) readings with 1° resolution.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHH12
HH12
Consult Sales  
Availability: 
 
 
Dual input 1° resolution
All amounts shown in AUD
Note: HH10 Series comes complete with meter, rubber boot, appropriate number of beaded wire thermocouples and owner’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.