Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Four-Channel Handheld Data Logger Thermometer with USB Interface - Discontinued

HH147U

Four-Channel Handheld Data Logger Thermometer with USB Interface | HH147U

CE
  • 4 Backlit Displays
  • Resolution 0.1°C/0.1°F, 1°C/1°F
  • NIST-Traceable Certificate of Calibration
  • Auto Power-Off, Low Battery Indication
  • USB Interface with Windows Software (Optional RS232 Cable Available)
  • Windows 98/Windows 2000/Windows XP (Windows 2000/Windows XP are recommended)
  • 10,000 Record Data Logger
  • CALL-Fit to Quick- Read Memory Data (50 Pages/Second)
  • Perpetual Calendar Function
  • CE-Mark Approval (Conforms to ITS-90)
  • Battery Life: 550 hr

Description

The HH147U series has been discontinued. Please see the HH309A series as a possible alternative or contact our Sales department.

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHH147U
HH147U
Consult Sales  
Availability: 
 
 
4-channel data logger thermometer
Click to expand/minimize a list of what others bought with theSPHT-K-6
SPHT-K-6
AUD149.43
Availability: 6 weeks
 
150 mm (6") Type K surface probe
  
HH147U-RS232CABLE
AUD96.94
Availability: 1 week
 
Optional RS232 cable
Click to expand/minimize a list of what others bought with theHH147U-USB
HH147U-USB
Consult Sales  
Availability: 
 
 
Spare USB cable
Click to expand/minimize a list of what others bought with theSC-GG-K-30-36
SC-GG-K-30-36
AUD53.04
Availability: 6 weeks
 
1 m (40") Type K insulated beaded wire thermocouple with subminiature connector and wire spool caddy
All amounts shown in AUD
Note: Comes complete with 36" Type K beaded wire thermocouple with subminiature connector and wire spool caddy (1 per channel), rubber boot, 4 "AAA" batteries, software, USB cable and NIST certificate, and operator’s manual.
Ordering Example:  (1) SPHT-K-6 Type K general purpose surface probe, AUD149.43

Product Manuals:

Download HH147U - Data Logger Thermometer
Download HH147U Software - Software \Manual
We noticed you are from the US. Visit your local site for regional offers and live support.