Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Food Service Thermometer - Discontinued

HH2146TC, HH2146TF, HH2106TC, HH2106TF

Food Service Thermometer | HH2146TC, HH2146TF, HH2106TC, HH2106TF

Food Service Thermometer

CE
  • Simple to Operate
  • Waterproof Case
  • "T" Type and Thermistor Models
  • Long Battery Life (Typically 500 Hours), Battery Included
  • Rugged Case for Use in Harsh Environments
  • Ergonomic Design
  • "Hold" Function
  • Models are in °F or °C Settings
  • Isolated Battery Compartment

Description

The {HH2106/HH2146} series have been discontinued. Please see the OS303 as a possible alternative or contact our {your dept.} Engineering department.

The HH2106T and HH2146T build on the success of the HH2000 Series thermometers.

This new generation marks an evolutionary step in the development of OMEGA’s digital thermometers and probes. These thermometers are completely waterproof and incorporate the Food Industry standard Lumberg connector for thermistor and thermocouple probes.

SPECIFICATIONS
General
Battery: Two AA size
Dimensions: 155 x 65 x 35 mm (6.1 x 2.5 x 1.4")
Weight: 250 g (8 oz)

HH2146TC/HH2146TF
Sensor Type: Thermistor, THX-HH2146T
Connector Type: Lumberg
Probe: 316 Stainless Steel
Setting: HH2146TC reads in°C; HH2146TF reads in °F
Instrument Accuracy: ±0.5°C (0.4°F) over range -20 to 70°C (-4 to 158°F), ±0.8°C (1.4°F) elsewhere
Hold Function: Yes
Range: -40 to 120°C (-40 to 248°F)

HH2106TC/HH2106TF
Sensor Type: Type T thermocouple, THX-HH2106T
Connector Type: Lumberg
Probe: 316 Stainless Steel
Setting: HH2106TC reads in°C; HH2106TF reads in °F
Instrument Accuracy: ±0.2°C (0.4°F) over range -20 to 70°C (-4 to 158°F), ±0.1% rdg, ±0.2°C (0.4°F) elsewhere
Hold Function: Yes
Range: -250 to 400°C (-418 to 752°F)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Handheld Food Service Thermometers (Compatible Probes Required)
HH2146TC
Consult Sales  
Availability: 
 
 
Thermistor Handheld Thermometer, deg C (Compatible Probe is THX-2146T see below)
HH2106TC
Consult Sales  
Availability: 
 
 
Type T handheld thermometer, °C (Compatible Probe is THX-2106T see below)
HH2106TF
Consult Sales  
Availability: 
 
 
Type T handheld thermometer, °F (Compatible Probe is THX-2106T see below)
Probes (Required for Operation)
THX-HH2106T
Consult Sales  
Availability: 
 
 
Penetration probe (for HH2106TC or HH2106TF)
THX-HH2146T
Consult Sales  
Availability: 
 
 
Penetration probe (for HH2146TC or HH2146TF)
All amounts shown in AUD
Note: PROBE SOLD SEPARATELY!
 
We noticed you are from the US. Visit your local site for regional offers and live support.