Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Water Resistant Handheld Thermocouple Meters

HH600A Series

Water Resistant Handheld Thermocouple Meters | HH600A Series

Water Resistant Handheld Thermocouple Meters

CE
  • Water Resistant Housing
  • °C/°F Switchable
  • Display Hold
  • Continuously Displays High/Low Values
  • Long Battery Life
  • High Accuracy
  • Wide Temperature Range
  • 0.1° Resolution up to 999.9°C or °F (HH602A, HH603A)
  • Low Battery Warning
  • Automatic Shutoff Timer

Description

The HH600A Series has been discontinued. Please see the HH800 Series as a possible substitute or contact our Temperature department.

The HH600A series units are water resistant, very accurate handheld thermocouple meters. The HH601A is a low-cost unit with a Type K input that has 0.1° resolution to 199.9°C and automatically switches to 1° resolution for higher temperatures. The HH602A is a higher accuracy Type K unit with 0.1° resolution to 999.9°C or °F. The HH603A is the same as the HH602A, but can be used for J or T thermocouples as well as Type K. All the units feature a dual LCD displays which continuously display the high and low readings as well as the current temperature.

SPECIFICATIONS
Input Type: HH601A & HH602A: Type K ; HH603A:Types K, J, or T
Range:
HH601A: -50 to 1350°C (-58 to 2462°F)
HH602A: -200 to 1371°C (-328 to 2500°F)
HH603A:
    K:-200 to 1371°C (-328 to 2500°F)
    J:-200 to 999°C (-328 to 1832°F)
    T:-200 to 400°C (-328 to 752°F)
Resolution:
HH601A:
0.1°C from 50.0 to 199.9°C,
1°C from 200 to 1350°C;
0.1°F from -58.0 to 399.9°F,
1°F from 400 to 2462°F
HH602A & HH603A:
0.1°C from -149.9 to 999.9°C,
0.2°C from -200.0 to -150.0°C,
1°C from 1000 to 1371°C;
0.1°F from -24.9 to 999.9°F,
0.2°F from -249.9 to 25.0°F,
0.3°F from -328.0 to 250.0°F,
1°F from 1000 to 2500°F
Accuracy (At Ambient, Excluding Probe):
HH601A: ±0.2% FS
HH602A & HH603A: ±0.5°C (-100.0 to 999.9°C), ±1°C outside; ±1°F (-148.0 to 999.9°F), ±1.5°F outside
Battery Life:
HH601A: 1600 hours continuous
HH602A & HH603A: 500 hours continuous
Battery Type: 3 x 1.5 V (AA), included
Auto Off Select:
HH601A: 8 min, 60 min or off
HH602A & HH603A: 60 min or off
Weight:
HH601A: 235 g (8.3 oz)
HH602A & HH603A: 250 g (8.8 oz)
Dimensions: 150 x 80 x 36 mm (5.9 x 3.1 x 1.4")
Connection: Subminiature OMEGA™SMP
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HH601A
Consult Sales  
Availability: 
 
 
Type K handheld autoranging thermometer
  
HH602A
Consult Sales  
Availability: 
 
 
Type K handheld high accuracy thermometer
Click to expand/minimize a list of what others bought with theHH603A
HH603A
Consult Sales  
Availability: 
 
 
Type J, K or T handheld high accuracy thermometer
Accessories
  
HH600A-SC
Consult Sales  
Availability: 
 
 
Soft carrying case
All amounts shown in AUD
Note: Units supplied with batteries, beaded Type K T/C, wrist-strap, and operator’s manual. All meters accept male SMP connectors.

Product Manuals:

Download HH603A - K - J - T Thermocouple Thermometer
Download HH602A - Portable K-Thermocouple Thermometer
Download HH601A - Portable K-Thermocouple Thermometer
We noticed you are from the US. Visit your local site for regional offers and live support.