Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Thermocouple Thermometer with RS232 - Discontinued

HH66R Discontinued

 | HH66R  Discontinued

CE
  • Measures K/J/T/E/R/S/N Thermocouple Types
  • 5-Digit LCD
  • 0.1 Resolution, Swift Response
  • Dual Inputs and Display
  • Functions: Max, Min, Hold, Rel, Time Type, Set, Limit, Hi/Lo, T1, T2, T1 - T2, ºC, ºF, K
  • “Auto Power-Off” or “Never Auto Power-Off” Feature

Description

The HH66R is no longer available, please see the HH66U Series Series as a possible substitute or consult OMEGA's Temperature Engineering department.
The HH66R is a portable, dual-input digital thermometer. Its pushbutton keypad, offering a wide range of functions, allows for easy one-handed operation. The HH66R comes with an RS232 cable and Windows-compatible software for downloading data to a PC. The minimum transmission timing setting is 1 second and the maximum is 59 minutes, 59 seconds.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHH66R
HH66R
Consult Sales  
Availability: 
 
 
Thermocouple thermometer with RS232 communications
Accessories
Click to expand/minimize a list of what others bought with the5TC-TT-K-30-36
5TC-TT-K-30-36
AUD129.29
Availability: 6 weeks
 
PFA insulated Type K thermocouples, 5 each, Type K calibration 1016 mm (40") long, 30 gage, stripped lead termination
Click to expand/minimize a list of what others bought with theTJ36-CASS-18U-12
TJ36-CASS-18U-12
AUD102.57
Availability: 1 week
 
305 mm (12") 304 SS Type K thermocouple probe
  
SMPW-K-M
AUD6.14
Availability: 1 week
 
Miniature Type K male connector with write-on window
Click to expand/minimize a list of what others bought with theKTSS-HH
KTSS-HH
AUD99.03
Availability: 1 week
 
Type K thermocouple probe, 152 mm (6") long, 3.2 mm (1/8") Dia., with 0.3 m (1') of RSC cable [which stretches to 1.5 m (5')] with a molded, miniature male SMP connector
Click to expand/minimize a list of what others bought with theCAL-3-HH
CAL-3-HH
Consult Sales  
Availability: 
 
 
NIST-traceable calibration
Click to expand/minimize a list of what others bought with theHH-NIST
HH-NIST
Consult Sales  
Availability: 
 
 
NIST-traceable calibration, no points
  
OP-1
Consult Sales  
Availability: 
 
 
Reference Book: Temperature Measurement in Engineering
All amounts shown in AUD
Note: Comes with meter, 9 V battery, 2 Type K beaded wire thermocouples, operator’s manual, carrying case, RS232 cable and software.
We noticed you are from the US. Visit your local site for regional offers and live support.