Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Thermometers

HH85 and HH86

Handheld Thermometers | HH85 and HH86

Handheld Thermometers

CE
  • Thermocouple Type K or J
  • Stores up to 125 Data Points in Memory
  • Degrees C or F
  • Backlit Feature
  • Min/Max Feature

Description

The HH85 is a handheld thermometer packed with features. It can read either a K or J type thermocouple in degrees C or F. The meter offers a 125 point memory storage feature. An APO key allows the unit to be automatically turned off after 15 seconds. A backlit key feature allows use of the meter in a dark environment. The HH86 is the two input version which also offers reading of T1, T2, or T1-T2.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHH85
HH85
Consult Sales  
Availability: 
 
 
1-channel multifunction thermometer
Click to expand/minimize a list of what others bought with theHH86
HH86
Consult Sales  
Availability: 
 
 
2-channel multifunction thermometer
Accessories
Click to expand/minimize a list of what others bought with theHH-NIST
HH-NIST
Consult Sales  
Availability: 
 
 
NIST traceable calibration, no points
Click to expand/minimize a list of what others bought with theCAL-3-HH
CAL-3-HH
Consult Sales  
Availability: 
 
 
NIST traceable calibration, with points
Click to expand/minimize a list of what others bought with theSC-HH500
SC-HH500
Consult Sales  
Availability: 
 
 
Soft carrying case
Click to expand/minimize a list of what others bought with theJTSS-HH
JTSS-HH
AUD99.03
Availability: 1 week
 
Iron-Constantan
Click to expand/minimize a list of what others bought with theKTSS-HH
KTSS-HH
AUD99.03
Availability: 1 week
 
CHROMEGA™-ALOMEGA™
All amounts shown in AUD
Note: Each unit comes with protective holster, 9 V alkaline battery, type K thermocouple (1 per channel) and instruction manual.
We noticed you are from the US. Visit your local site for regional offers and live support.