Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Air Velocity Meter with CFM/BTU/Dew Point/Wet Bulb/Temp/Humidity

HHF11A

Air Flow Anemometer | HHF11A

Air Flow Anemometer

AUD812.23 HHF11A

  • Measures: Temperature, Dew Point, Relative Humidity, Wet Bulb, Air Velocity, Air Volume, Capacity
  • Lightweight, Easy to Maneuver Measurement Vane
  • Single Point Average
  • °C/°F Selectable
  • Auto Power Off After 10 Minutes of Inactivity
  • Jumbo Display
  • Ball Bearing Fan
Handheld Instruments for Temperature Measurement - View related products

Description

The HHF11A anemometer can measure air flow, humidity, dew point, wet bulb, air volume, and capacity. The built-in microprocessor ensures high accuracy. It can also track the maximum and minimum values along with current readings, displaying the flow rate in the user’s choice of meters per second or cubic feet per minute.

With its low-friction, ball-bearing, mounted-wheel design, the HHF11A is accurate at both high and low air velocity. The impeller is accurate to 5% FS and can measure the slightest breeze (0.3 m/s). Other features include single-point averaging of air volume and capacity, °C/°F selection, and auto shut-off after 10 minutes of non-use.

SPECIFICATIONS
Maximum Reading: 99,999
Cable Length: 50 cm extends to 1.5 m (20" extends to approx. 5')
Vane Diameter: 74 mm (2.9")
Vane Size (H x W x D): 164 x 74 x 40 mm (6.45 x 2.9 x 1.57")
Unit Size (H x W x D): 157 x 62 x 28 mm (6.18 x 2.44 x 1.1")
Display Size (H x W): 34 x 47 mm (1.3 x 1.85")
Digit Height: 18 mm (0.7")
Display: High-contrast 5-digit display
Power: 4 “AAA” batteries (included)
Weight: 263 g (9.28 oz) without batteries
Response Time: 1 second
Operating Current: 5 to 8 mA
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less then 90% RH

Measurement Range Resolution Accuracy
Air Velocity 0.3 to 35 m/s
(1 to 114 ft/s)
0.1 ±5% FS
Air Volume 0 to 99,999 m³/min
(0 to 99,999 ft³/min)
0.1 ±5% FS
Capacity 0 to 99,999 BTU/h
(0 to 99,999 kW)
0.1 ±3% FS
Temperature -20 to 60 °C
(-4 to 140°F)
0.1° ±0.6°C (1°F)
Humidity 0 to 100% 0.1% ±3% FS from 10 to 90%
±5% FS above 90%
Dew Point -68 to 70°C
(-90 to 158°F)
0.1° ±3% FS from 10 to 90%
±5% FS above 90%
Wet Bulb -22 to 70°C
(-7.6 to 158°F)
0.1° ±3% FS from 10 to 90%
±5% FS above 90%
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHF11A
HHF11A
AUD812.23
Availability: 1 week
 
Air flow meter
Accessories
  
MN2400
AUD24.17
Availability: 1 week
 
Replacement AAA batteries, pkg of 2
Click to expand/minimize a list of what others bought with theHHF91-SW
HHF91-SW
AUD433.71
Availability: 1 week
 
Software and RS232 cable
All amounts shown in AUD
Note: Comes complete with operators manual, hard case, and four AAA batteries.
Ordering Example: (1) HHF11A 5-digit air velocity indicator, AUD812.23
We noticed you are from the US. Visit your local site for regional offers and live support.