Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Rotating Vane Anemometer - Discontinued

HHF5000 Series

 | HHF5000 Series

  • Display in Meters/ Second or Feet/Minute
  • Automatic Probe Identification and Linearization
  • 2 or 16 Second Measurement Period
  • Max and Min Readings Stored in Memory

Description

The HHF5000 series has been discontinued. Please see the HHF142 as a possible alternative or contact our Flow Engineering department.

The OMEGA™ HHF5000 digital anemometer enables fast, reliable and accurate readings of air velocity using a high-quality rotating vane sensor with either a 25 mm (1") or 70 mm (2.75") diameter. HHF5000 may be used with either of the OMEGA™ rotating vane sensors. The connected sensor is displayed automatically when the instrument is switched on. The HHF5000 is designed for use in heating and ventilating, air conditioning and process industry applications, as well as maintenance and commissioning requirements, particularly exhaust and fume ventilation assessments.

SPECIFICATIONS
Range:
    25 mm (1") Probe: 0.3 to 35 m/s (59 to 6891 ft/min)
    70 mm (2.75") Probe: 0.3 to 40 m/s (59 to 7875 ft/min)
Accuracy (System):
    25 mm (1") Probe: ±0.5% FS plus ±0.75% of rdg
    70 mm (2.75") Probe: ±0.25% FS plus ±0.75% rdg
Display: 4-digit liquid crystal, 10 mm (0.4") H characters
Resolution: 0.1 m/s (1 ft min)
Operating Temperature:
    Instrument: 0 to 50°C (32 to 122°F)
    Probe: -30 to 80°C (-22 to 176°F)
Power Source: 2 x 1.5 V "AA" batteries (included)
Battery Life: 250 hours approx; low-battery warning after 225 hours
Dimensions: 181 x 77 x 21.5 mm (7 x 3 x 0.8") indicator
Weight: 190 g (0.5 lb) approx with battery (indicator alone)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHF5002
Consult Sales  
Availability: 
 
 
Handheld anemometer kit with 25 mm (1") vane
HHF5001-PROBE
Consult Sales  
Availability: 
 
 
Replacement vane 70 mm (2.75")
HHF5002-PROBE
Consult Sales  
Availability: 
 
 
Replacement vane 25 mm (1")
All amounts shown in AUD
Note: Comes with operator's manual, vane sensor, extension rods, hard carrying case and batteries.
  
We noticed you are from the US. Visit your local site for regional offers and live support.