Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

High Accuracy Handheld Rotating Vane Anemometer

HHF142

High Accuracy Handheld Rotating Vane Anemometer | HHF142

High Accuracy Handheld Rotating Vane Anemometer

AUD2,413.99 HHF142B

CE
  • Enter, Store, and Recall Up to 10 Duct Sizes
  • High Accuracy (±1.0% of Reading)
  • Low Speed Sensitivity
  • Wide Temperature Range from -20 to 100°C (-4 to 212°F)
  • Minimum and Maximum Capture
  • Analog Voltage Output and Communication Options
  • Nist certificate (3 data points)
Anemometers & Wind Tunnels - View related products

Description

The OMEGA™ HHF142 rotating vane anemometer is a high-quality instrument providing accurate air velocity and volume flow measurements in harsh environments. The user can easily enter the size of the duct opening and the HHF142 automatically calculates the volume flow rate from the duct. The duct size is automatically stored in memory on turn-off and up to 10 unique duct sizes can be stored and recalled for frequent use.

SPECIFICATIONS
Ranges
    HHF142A: 1.5 to 35.00 MPS (300 to 6800 FPM)
    HHF142B: 0.2 to 40.00 MPS (40 to 7800 FPM)
Calculated Air Volume Flow: 0.0 to 9999 CFM (0.0 to 9999 CMH)
Accuracy:
    2.75" Probes: ±1.0% of reading ±1-digit
    1" Probes: ±0.75% of reading + 0.5% FS, ±1-digit
Resolution: 1 FPM or 0.01 MPS
Display: 12.7 mm (0.5") LCD, 4-digits, with LED backlight
Operating Temp:
    Instrument: 0 to 50°C (32 to 125°F)
    Probe: -20 to 100°C (-4 to 212°F)
Power Supply: 3 "AA" alkaline batteries (included)
Battery Life: Approximately 150 hours
Dimensions:
    Instrument: 165 x 83 x 38 mm (6.5 x 3.25 x 1.5")
    HHF142A: 25 mm (1") dia. probe
    HHF142B: 70 mm (2.75") dia. probe
    Cable: 1.5 m (5')
Outputs (Optional): USB or 0 to 5 Vdc analog signal
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHF142A
Consult Sales  
Availability: 
 
 
Handheld anemometer with 25 mm (1") dia probe
HHF142A-USB
AUD3,985.00
Availability: 4 weeks
 
Handheld anemometer with 25 mm (1") dia probe, with USB communications
HHF142A-V
AUD4,005.00
Availability: 4 weeks
 
Handheld anemometer with 25 mm (1") dia probe, with 0 to 5 Vdc analog output
HHF142B
AUD2,413.99
Availability: 1 week
 
Handheld anemometer with 70 mm (2¾") dia probe
HHF142B-USB
AUD3,102.21
Availability: 4 weeks
 
Handheld anemometer with 70 mm (2¾") dia probe, with USB communications
HHF142B-V
AUD2,990.34
Availability: 1 week
 
Handheld anemometer with 70 mm (2¾") dia probe, with 0 to 5 Vdc analog output
Accessories
HHF140B-RP
AUD1,787.98
Availability: 4 weeks
 
70 mm (2.75") vane probe
HHF140A-RP
Consult Sales  
Availability: 
 
 
25 mm (1") vane probe and 1.5 m (5') cable
HHF140B-CABLE
AUD451.32
Availability: 1 week
 
Replacement 1.5 m (5') connector cable
HHF140B-T-CABLE
AUD470.00
Availability: 4 weeks
 
Replacement 1.5 m (5') connector cable with temp
HHF140-232-CABLE
AUD317.88
Availability: 3 weeks
 
Replacement Serial cable RS232
HHF140-USB-CABLE
AUD286.37
Availability: 4 weeks
 
Replacement Serial cable USB
HHF140-V-CABLE
AUD209.51
Availability: 4 weeks
 
Analog output cable
MN1500-4
Consult Sales  
Availability: 
 
 
Replacement AA batteries, package of 4
All amounts shown in AUD
Note: Comes with NIST certificate (3 data points), vane sensor [25 or 70 mm (1 or 2 ¾") depending on model], 3 extension rods (flexible, straight and with handle), 1.5 m (5') cable, 3 "AA" alkaline batteries, hard carrying case and operator's manual.
For units with a protective boot and splash proof seals add "-PB" to the model number and $75 to the price.
We noticed you are from the US. Visit your local site for regional offers and live support.