Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Full Function Auto-Ranging Multimeter/Thermometer. Digital multimeter thermometer - Discontinued

HHM29

Auto Ranging Digital Multimeter | HHM29

Auto Ranging Digital Multimeter

CE
  • High Performance Digital Design with Large LCD Display
  • Full Function Multimeter Features Min, Max and Average Readings
  • K Thermocouple Output of IR Signal for Recording or Datalogging
  • Measures Voltage, Current, Resistance, Capacitance, Inductance and Frequency
  • Accepts Type K Thermocouple Input for Temperature Measurements
  • Special Diode and Logic Test Capability Built in

Description

The HHM29 series has been discontinued. Please see the HHM9007R as possible alternatives or contact our Engineering department.

The HHM29 is a low cost digital multimeter/thermometer. This multimeter measures and displays voltage, current, resistance, inductance, capacitance and frequency, and has a type K thermocouple input for temperature measurement. Special features include min, max and average reading, manual/auto range and a built-in timer.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHM29
HHM29
Consult Sales  
Availability: 
 
 
Digital multimeter thermometer
Click to expand/minimize a list of what others bought with theSC-SM
SC-SM
Consult Sales  
Availability: 
 
 
Soft carrying case
  
HHM-TL
AUD29.00
Availability: 1 week
 
Replacement test leads (1 set)
Click to expand/minimize a list of what others bought with theKTSS-HH
KTSS-HH
AUD99.03
Availability: 1 week
 
General purpose immersion probe, type K
Click to expand/minimize a list of what others bought with the88001K
88001K
AUD331.16
Availability: 6 weeks
 
General purpose surface probe, type K
All amounts shown in AUD
Note: Each unit comes complete with type K beaded wire thermocouple, 9 V and 2 AA batteries, test leads and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.