Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Precision Micro-Ohmmeter, High Resolution
Discontinued Product!

HHM518

Precision Micro Ohmmeter | HHM518

Precision Micro Ohmmeter

CE
  • Measurement On Site
  • Easy to Use
  • High Resolution: 10 µOhm
  • Resistance and Voltage Measurements
  • Temperature Compensation and Measurement

Description



TheHHM518 has limited supply then is no longer available. Please see the CA100 Series as a substitute or contact Sales/Temperature Engineering.

The HHM518 micro-ohmmeter is used for four-wire resistance measurement from low values (resolution 10 µOhm) up to 50 kOhm, with an excellent accuracy. It includes thermal emf compensation and temperature compensation. It can also measure dc and ac voltages and ambient temperature.

The HHM518 has a compact, rugged, heavy duty housing with input protected up to 250 V. It is battery powered for use on site. Fitted with a removable stand and powered by an external ac charger, it can also be used on the bench.

Applications
On-site, in workshop or laboratory, the main applications are listed below:
  • Cable Resistance and Resistivity Measurements
  • Inductive Resistance Measurements (Motors, Transformers)
  • Contact Resistance Measurements (Connectors, Switches, Relays, Quality of Joints)
  • Metallization and Earth Bonding Measurements
  • Testing and Measurement of Electrical Components: Resistors, Fuses, Thermistors, Heating Elements, PCB Trade
  • Surface State, Resistance of Mechanical Bonds and Materials Testing
    Place Order(Specify Model Number)
    Part Number/ Desc.
    Qty
    Description
    HHM518
    Consult Sales  
    Availability: 
     
     
    Micro-Ohmmeter
    HHM518-TL1
    Consult Sales  
    Availability: 
     
     
    Test leads with gold-plated Kelvin alligator clips, 4' (1.2 m) length
    HHM518-TL2
    Consult Sales  
    Availability: 
     
     
    Test leads with dual concentric probe, 10' (3 m) length
    HHM518-BATT
    Consult Sales  
    Availability: 
     
     
    Replacement battery pack
    HHM518-SC
    Consult Sales  
    Availability: 
     
     
    Soft case
    All amounts shown in AUD
    Note: Unit supplied with hard carrying case, ac charger, and operator’s manual.
     
    We noticed you are from the US. Visit your local site for regional offers and live support.