Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Insulation Tester

HHMI60 Series

Insulation Tester | HHMI60 Series

Insulation Tester

CE
  • An Accurate, Reliable and Easy to Use Insulation Tester
  • Large LCD Display, Easy to Read
  • Strong Anti-Magnetic and Anti-Jamming Function
  • Full Function Protection, Anti-High Voltage Circuit Design
  • Unit Symbol Display
  • High Voltage and Short Circuit Input Alarm

Description

HHMi60 is highly compact and easy to use insulation tester. This instrument is a digital insulation tester which adopts DC voltage converter of low consumption, high converter ratio, and inductance type energy storage to convert the voltage of 9V DC into 250V/500V/1000V DC. With digital bridge, the instrument can test insulation and its main features include easy to operate, wide test range, highly stable performance, backlit LCD display, data hold and auto power off. It is an ideal instrument that can be used in testing insulation of electric machines, cables, electronic equipments, electric facilities, and more.

Special Functions
Continuity Alarm: Less than 30Ω ± 10Ω
Low Battery Indication: Less than approx.7.5V
Data Hold: Yes
LCD Backlight: Approximately 10 Seconds
Function Protection: Yes
Input Impedance: 1MΩ
Sampling Rate: 3 times/Sec.
AC Frequency Response: 40-200Hz
Operation Method: Manual range
Max Display: 1999
LCD Size: 75 x 52 mm
Power Source: 1.5V AA battery x6pcs, or external DC 9V power (included)
Power Consumption: Quiescent current approx.3 mA
Weight: 580g (including battery)
Meter Size: 176 L x 116 W x 62.5 D mm 6.93 x 4.56 x 2.46")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHMI60
Consult Sales  
Availability: 
 
 
Insulation tester
HHMI60-ADAPTOR
AUD30.50
Availability: 1 week
 
External 9 Vdc power source
All amounts shown in AUD
Note: Comes complete with operator’s manual, test leads, shoulder strap and six 1.5V “AA” batteries.
We noticed you are from the US. Visit your local site for regional offers and live support.