Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Hot Plates

HPL-11, HPL-13

 | HPL-11, HPL-13

Description

The HPL-11/HPL-13 series has been discontinued. Please contact our Temperature Engineering department for possible alternative.

These OMEGA™ general purpose laboratory hot plates are a cost efficient and worry free solution for any lab. Our full range of products uses microprocessor control, which gives OMEGA hot plates accurate temperature stability and control from room temperature up to 550°C. Sophisticated safety features: Ceramic microcrystal plate, which are more chemical, high temperature and acid resistant, the spill prevention system outer case design, “hot” status warning and overheated circuit cut off round off the feature rich design.

SPECIFICATIONS
Plate Dimensions, mm (inch)
    HPL-11: 160 x 160 (6.3 x 6.3)
    HPL-13: 300 x 300 (11.8 x 11.8)
Heated Area Dimensions, mm (inch)
    HPL-11: 120 x 120 (4.72 x 4.72)
    HPL-13: 220 x 220 (8.66 x 8.66)
Heated Power
    HPL-11: 550 W
    HPL-13: 1800 W
Maximum Plate Temperature
    HPL-11: 550°C (1022°F)
    HPL-13: 550°C (1022°F)
Stirring Capacity, Maximum (Liters): 20
Dimensions, mm (inch)
    HPL-11: 220 W x 240 L x 145 D (8.66 x 9.44 x 5.7)
    HPL-13: 330 W x 380 L x 145 D (13 x 14.9 x 5.7)
Net Weight, kg (lb)
    HPL-11: 2.8 (6.17)
    HPL-13: 8 (17.6)
Power Supply: 120V, 60 Hz
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HPL-11
Consult Sales  
Availability: 
 
 
Microcrystal top hot plate, 550 W
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.