Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Environmental/Process Air Transmitters

HX80A Series

Environmental/Process Air Transmitters | HX80A Series

Environmental/Process Air Transmitters

AUD1,746.96 HX85A

CE
  • 316 SS Housing
  • ±1% RH Accuracy
  • ±0.5°C (1.0°F) Temperature Accuracy
  • High Temperature [120°C (248°F)]
  • Removable Stainless Steel Sensor Cap
  • RS232 Standard
  • Adjustable ¾ NPT Fitting

Description

The HX80A Series is a family of humidity probes that offer a variety of measurement parameters with precision accuracy: relative humidity and temperature, with dew point or pressure. The probe is easily adaptable for most applications via a 3/4 NPT fitting that can be adjusted to any desired position, including high temperature and high pressure conditions. This remote type transmitter comes standard with a 1.8 m (6') cable and is ideally suited for many different applications such as environmental chambers, compressed air, and industrial applications. Models offer a stainless steel probe with a removable sinter stainless steel filter and RS232 (which allows for reading of data, scaling output, and for HX86A type units, changing the digital display and setting the alarms). All models have 3 outputs, with output 1 scaled for 0 to 100% RH, output 2 scaled for -20 to 120°C (-4 to 248°F), and output 3 determined by the model number. Output 3 for HX85A and HX86A is -60 to 40°C (-76 to 104°F) dew point, for HX85BA and HX86BA is 750 to 1100 mb, and for HX85PA and HX86PA is 0 to 200 psia. RH measurement range is 5 to 95% with an accuracy of ±1%. temperature accuracy is ±0.5°C (33°F). HX85A (probe only) models (HX85A, HX85BA, HX85PA) offer 0 to 10V signals on the outputs via a 1.8 m (6') cable. The HX86A models (HX86A, HX86BA, HX86PA) include a display box attached to the end of the cable from the probe, and offers a 2 line digital display, 2 alarms, three 4 to 20 mA output signals, and an RS232 serial output.

SPECIFICATIONS
RH Accuracy: ±1% RH
RH Measurement Range: 5 to 95%
Time Constant: <15 sec, air flow dependent (for 66.6% response)
Temp Accuracy: ±0.5°C (1.0°F)
Temp Measurement Range: -20 to 120°C (-4 to 248°F)
Dew Point Accuracy: ±2.0°C above 0°C; ±3.0°C 0 to -60°C
Dew Point Accuracy: +/-2.0°C above 0°C; +/-3.0°C 0 to -60°C
Pressure Rating: 200 psi(13.8 bar) max
Serial Output: RS232C (bi-directional) to DTE device, 19.2 kilo baud, 8 bits data, 1 stop bit, no parity
Power Requirements: 18 to 30 Vdc unregulated, 50 mA max
Sensor Dimensions:
    Probe: 19 Dia. x 203 mm (¾ x 8")
    Cable Length: 1.8 m (6')
Filter: Sinter stainless steel (removable and cleanable)
Probe Material: Stainless steel
Fitting: Adjustable ¾ NPT
Weight: 0.9 kg (2 lb)
Display Box (HX86A, HX86BA, HX86PA Only):
    Dimensions: 130 x 94 x 56 mm (5.1 x 3.7 x 2.2")
    Mounting Centers: 115 x 79 mm (4.52 x 3.11")
    Digital Display: LCD, 2-line,br> Electrical Analog Outputs (HX85A, HX85BA, HX85PA Only): 0 to 10 Vdc (x3) @ 10 mA max
Electrical Outputs (HX86A, HX86BA, HX86PA Only):
    Analog Outputs: 4 to 20 mA (x3) into 500 O max
    Alarm Relay (x2): Form A (SPST, NO) rated at 3 A/250 Vac
Barometric Pressure (HX85BA, HX86BA Only):
    Range*: 750 to 1100 mb
    Accuracy: ±5 mb
* Although the unit is scaled 750 to 1100 mb, the unit actual measurement range is 10 to 1100 mb and can be reprogrammed in the field if the range needs to be expanded.
High Pressure (HX85PA, HX86PA Only):
    Range: 0 to 200 psia
    Accuracy: ±0.75 psi

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HX85A
AUD1,746.96
Availability: 1 week
 
RH/temperature/dew point transmitter, 0 to 10 Vdc outputs
  
HX85BA
AUD2,120.00
Availability: 15 weeks
 
RH/temperature/barometric pressure transmitter, 0 to 10 Vdc outputs
  
HX85PA
Consult Sales  
Availability: 
 
 
RH/temperature/pressure transmitter, 0 to 10 Vdc outputs
  
HX86A
AUD2,820.39
Availability: 15 weeks
 
RH/temperature/dew point transmitter with remote display and 2 alarms, 4 to 20 mA outputs
  
HX86BA
AUD3,415.00
Availability: 17 weeks
 
RH/temperature/barometric transmitter with remote display and 2 alarms, 4 to 20 mA outputs
  
HX86PA
Consult Sales  
Availability: 
 
 
RH/temperature/pressure transmitter with remote display and 2 alarms, 4 to 20 mA outputs
Accessories
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
power supply, 16 to 23 Vdc, 300 mA max, screw terminal
Click to expand/minimize a list of what others bought with thePSR-24S
PSR-24S
Consult Sales  
Availability: 
 
 
power supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL
Click to expand/minimize a list of what others bought with thePSR-24L
PSR-24L
Consult Sales  
Availability: 
 
 
power supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL
  
PSR-24L-230
AUD149.82
Availability: 1 week
 
power supply, European plug, 230 Vac input, 24 Vdc output, 400 mA, stripped leads, CE
  
HX86A-DIS
AUD1,045.00
Availability: 17 weeks
 
Remote electronics module with two-line LCD digital display, three 4 to 20 mA analog outputs, RS232C, and 2 programmable alarm relays; this display module can be added to existing probes (HX86A series) in the field
  
HX80-SENSOR
AUD1,105.00
Availability: 1 week
 
sensor module for RH/temperature
  
HXP80-SENSOR
AUD945.00
Availability: 10 weeks
 
sensor module for RH/temperature/pressure
  
HXB80-SENSOR
AUD945.00
Availability: 3 weeks
 
sensor module for RH/temperature/barometric pressure
  
HX80-CHAMBER
AUD785.00
Availability: 3 weeks
 
chamber with inlet and outlet fittings
All amounts shown in AUD
Note: Come complete with operator’s manual (on CD) and NIST certificate.
We noticed you are from the US. Visit your local site for regional offers and live support.