Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PRODUCT DISCONTINUED

HX93A/HX93DA Series

Relative Humidity/Temperature Transmitters | HX93A/HX93DA Series

Relative Humidity/Temperature Transmitters

CE
  • 4-20mA or 0-1V Output
  • RH and Temperature Output
  • Compact Size for Mounting Versatility
  • Watertight Enclosure
  • Accurate to 2.5% RH and 0.6°C
  • Display Model Indicates Both Humidity & Temperature At The Same Time

Description

The HX93A has been superseded, please see the HX93B Series as a possible substitute or consult OMEGA's Engineering department.

The HX93AC and HX93DAC transmitter provides remote or on-site monitoring of relative humidity and temperature. Both series output a linearized current or voltage signal proportional to the measured humidity or temperature. The HX93DA Series features dual built-in displays for local indication of both humidity and temperature. RH outputs are temperature compensated. Current output models enable placing of the transmitter at a remote location virtually any distance away from the readout or datalogging device. Units utilizes a thin-film polymer capacitor to sense relative humidity, and a Platinum 100 Ohm RTD to accurately sense temperature. A stainless steel mesh type filter protects the sensors, which is easily removable for cleaning. Mounting screws are easily accessible inside the rugged, ABS enclosure, which houses and protects the electronics to NEMA 13 specifications. A regulated power supply providing a voltage of 6-30V powers the HX93AC. An unregulated power supply providing a voltage of 12-24V powers the HX93DAC.

SPECIFICATIONS
Input Voltage Range: 24 Vdc nominal
HX93A Series: 6 to 30 Vdc
HX93DA Series: 12 to 30 Vdc

MEASURING RANGE
RH: 3 to 95%
Temperature: -20 to 75°C (-4 to 167°F)

ACCURACY
RH: ±2.5% RH from 20 to 80%RH; ±3.1% RH below 20 and above 80% RH@ 25°C (76°F) with temp coefficient of ±0.1% RH/°F
Temperature: 0.6°C (±1°F)

OUTPUT
HX93AC or HX93DAC: 4 to 20 mA for 0 to 100% RH and -20 to 75°C (-4 to 167°F)
HX93AV: 0 to 1 Vdc for 0 to 100% RH and -20 to 75°C (-4 to 167°F)
RH Temperature Compensation: -20 to 75°C (-4 to 167°F) RH Time Constant (90% Response at 25°C, in Moving Air @ 1m/s):
    >10 seconds: 10 to 90% RH;
    >15 seconds: 90 to 10% RH
Repeatability: ±1% RH, 0.5°F
Housing: Gray Polycarbonate, (IP65, DIN 40050), NEMA rated up to 13, UL listed.
Connections: Liquid-tight nylon with neoprene gland, for 0.09 to 0.265" diameter cable; internal 4-pin terminal block accepts 14 to 22 gauge wire
Dimensions:
    HX93A(*) and HX93A(*)-D Enclosure: 79.8 x 81.8 x 54.9 mm (3.14 x 3.22 x 2.16")
    HX93A(*)-D Probe: 15.7 D x 124.5 mm L (0.620 x 4.9")
Weight:
    HX93A(*): 170 g (6 oz)
    HX93A(*)-D: 187 g (6.6 oz)
DISPLAYS (HX93DA SERIES ONLY)
Dual Miniature Loop-Powered Indicators: 3½ digit LCD
Reading Rate: 2.5 times per second
Display Accuracy:
    Relative Humidity: ±2.5% RH
    Temperature: ±0.6°C (1°F)
Display Resolution:
    Relative Humidity: 0.1% RH
    Temperature: 0.1°C (0.1°F)
Display Accuracy in Relation to Output:
    Relative Humidity: ±0.3% RH
    Temperature: ±0.3°C (0.5°F)
All amounts shown in AUD
Note: To order, Specify “C” for 4 to 20mA output(s), or “V” for 0-1 Vdc output(s)
We noticed you are from the US. Visit your local site for regional offers and live support.