Description
KE-UC-KIT Connection/Termination Kits: Each connection kit can be used to make one power input splice and two end terminations. Kit contains: one 1" standoff, one panhead screw, two ring terminals, two wire nuts, three lead pouches, two end pouches, one caution label, RTV silicone sealant (3 oz.), and instructions. These assemblies are watertight and suitable for use in Division II locations. FE-UC-KIT Connection/Termination Kit Each connection kit can be used to make one power input connection and two end terminations. Kit contains: one 1" standoff, one panhead screw, two ring terminals, three wire nuts, two barrels, three lead pouches, two end pouches, five shrink tubes, one caution label, RTV silicone sealant (3 oz.) two pipe straps and instructions. These assemblies are watertight and suitable for use in Divisions II locations. Splice Kits KE Series Cable Three lead pouches, three crimp barrels, three terminal lugs (ring type), RTV sealant, one panhead screw, one caution label, one end pouch and instructions. SK-KIT FE Series Cable contains all of the above and also shrink tubing. FE-SK-KIT Additional Accessories OMEGALUXTM RTV Silicone sealant (3 oz.) used to seal lead and end pouches. RTV-SS OMEGALUX™ Heating Cable Monitor Light Kit: Provides a constant continuity check at the end of circuit. For use with all heating cables. (120V Single Hub) MLK1-1 (240V Single Hub) MLK2-1 (120V Double Hub) MLK1-2 (240V Double Hub) MLK2-2 Junction Box: One hub with cover, 1" NPT thread. JAB-1 Junction Box: Two hubs with cover, 1" NPT thread. JAB-2