Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Load Pin Load Cell

LCP Load Pin Series

Load Pin Load Cell | LCP Load Pin Series

Load Pin Load Cell

CE
  • Dual Shear Beam Technology
  • High 0.50% Accuracy Class
  • All Stainless Steel Construction
  • Standard PTIH-10-6P Connector
Load Cells, Force Sensors and Torque Transducers - View related products

Description

LCP Load Pin Series are compact size load pins designed for tension and compression measurements. They can be applied on clevis pin shackles, loading cranes, lifting fittings, sprockets and pulley axles by replacing existing shear pins, clevis bolts, clevis pins, shear axles and many other types of pinned joints to control or monitor reaction load on the pins.

Load Pin Applications
Applications include measuring of cable tension, structural testing, aerospace and construction, force calibration, lifting systems, mooring systems, hydraulic presses and crane load systems. LCP Series are temperature compensated.

Specifications
Output: 1 mV/V nominal
Excitation: 10 Vdc (15 Vdc max)
Linearity: ±0.50% FSO
Hysteresis: ±0.50% FSO
Repeatability: ±0.15% FSO
Zero Balance: ±1.0% FSO
Operating Temp Range: -53 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.009% FSO/°C (±0.005% FSO/°F)
    Span: 0.009% FSO/°C (±0.005% FSO/°F)
Safe Overload: 200% of capacity
Ultimate Overload: ≥300% of Capacity
Bridge Resistance: 350 Ω nominal
Construction: Stainless Steel
Electrical Connector: PTIH-10-6P (or equivalent)
Protection Class: IP65
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
LCP375-600
AUD2,080.00
Availability: 9 weeks
 
Capacity 600 lb/272 kgf load pin, PTIH-10-6P connector
  
LCP375-750
AUD2,065.00
Availability: 11 weeks
 
Capacity 750 lb/340 kgf load pin, PTIH-10-6P connector
  
LCP375-1.5K
AUD2,065.00
Availability: 9 weeks
 
Capacity 1500 lb/680 kgf load pin, PTIH-10-6P connector
  
LCP1500-30K
AUD3,020.00
Availability: 10 weeks
 
Capacity 30,000 lb/13,608 kgf load pin, PTIH-10-6P connector
Accessory
Click to expand/minimize a list of what others bought with thePT06F10-6S
PT06F10-6S
AUD65.77
Availability: 7 weeks
 
Mating connector for LCP series load pins, sold separately
All amounts shown in AUD
Note: Comes complete with NIST traceable calibration certificate.
Custom capacities and sizes are available, please contact OMEGA for details.
Ordering Example: (1) LCP375-600 Capacity 600 lb/272 kgf load pin load cell, PTIH-10-6P connector, AUD2,080.00
We noticed you are from the US. Visit your local site for regional offers and live support.