Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Single Station Liquid Level Switches Broad Chemical Compatibility - Discontinued

LV-60,LV-61,LV-70,LV-71,LV-80

Single Station Liquid Level Switches Broad Chemical Compatibility | LV-60,LV-61,LV-70,LV-71,LV-80

  • Low Cost, Large Volume OEM Models
  • Easy to Install, Vertical Mounting
  • Reliable SPST Reed Switch Design
  • Models Available for Contaminated and Turbulent Tank Conditions
  • Rugged, Shock and Vibration Resistant
  • Direct Actuation of Float at Liquid Level

Description

This product is no longer available. Please see LV110-Series Drum Level Indicators as a possible replacement


Offering high reliability at low cost, the LV-60 Series level switch is recommended for many OEM applications. The all polysulfone (PSF) construction provides excellent chemical resistance and is rated to a maximum 225°F. Extremely compact, the switch is ideal for restricted or limited space. The reed switch design allows the user to select as either normally open or normally closed by simply removing the retaining clip and inverting the position of the float. When turbulent tank conditions prevail, the LV-70 Series level switch will provide highly stable and accurate level detection. A protective slosh shield allows contact with nonstatic, highly contaminated liquids and minimizes the effects of turbulence and motion. Mounting brackets attach to a wall, bracing, sounding tube or any convenient surface. The LV-80 Series’ all-CPVC construction offers resistance to many acids, bases and aqueous solutions, making these switches well suited for chemical and plating applications. The sensor mounts vertically at either the top or bottom of the tank and is extremely easy to install.

SPECIFICATIONS
Other Wetted Material: PVDF for LV-60 (retaining clip); Copper-Nickel, Beryllium-Copper Lucite shield, Neoprene cable for LV-70
Switch: SPST
Switch Actuation: approx. 1/2 the distance from end of stem to mounting, or at halfway point of float travel
Lead Wires: 22 awg. 24" PVC for LV-60; 18/2 cable 6' Neoprene L® with waterproof connector for LV-70; 18 awg. 24" PVC for LV-80

LV60_70_80 Dimension
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LV-60
Consult Sales  
Availability: 
 
 
10 VA Switch Rating*, Stem/Float: Polysulfone, 1/8 NPT, 1" diameter, Max Temp/Pres: 225F/50 PSI
LV-61
Consult Sales  
Availability: 
 
 
50 VA Switch Rating*, Stem/Float: Polysulfone, 1/8 NPT, 1" diameter, Max Temp/Pres: 225F/50 PSI
LV-70
Consult Sales  
Availability: 
 
 
50 VA-(N.O.) Switch Rating*, Stem/Float: 316SS/Buna, 2.6" diameter, Max Temp/Pres: 140F/150 PSI
LV-71
Consult Sales  
Availability: 
 
 
50 VA-(N.C.) Switch Rating*, Stem/Float: 316SS/Buna, 2.6" diameter, Max Temp/Pres: 140F/150 PSI
LV-80
Consult Sales  
Availability: 
 
 
20 VA Switch Rating*, Stem/Float: CPVC. Max Temp/Pres: 185F15 PSI
All amounts shown in AUD
Note: N.O. = Normally Open; N.C. = Normally Closed *All units field switchable for normally open, normally closed.

Comes complete with operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.