Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Custom Level Switch Starter Kit

LVK-120,LVK-121

Custom Level Switch Starter Kit | LVK-120,LVK-121

Custom Level Switch Starter Kit

CE
  • OMEGA ® Starter Kit is Expandable Up to 6 Level Stations
  • Customized for Individual Applications
  • Features a Normally Open or Normally Closed SPST 20 VA Switch

Description

To determine fluid specific gravity, add 0.1 to float specific gravity clean liquids and 0.3 to float in specific gravity in dirty or viscous liquids. The LVK-120 Series OMEGA Starter Kit can be assembled and installed vertically in your tank in minutes. Each kit contains all the components for complete assembly of a 1 or 2 station level switch for pipe-plug mounting. Additional level stations may be added. (See accessories).

SPECIFICATIONS

Temperature Range: LVK-120: 10 to 82°C (34 to 180°F) in water, 0 to 106°C (0 to 225°F) in oil;
LVK-121: 0 to 148.9°C (0 to 300°F)
Pressure Rating: 150 PSI for LVK-120 or 500 PSI for LVK-121
Mounting: 2" NPT Tube/Fitting Size: 12.7 mm ( 1 /2 ") O.D. tube
Mounting Attitude: Vertical up to 30°
Lead Wire: 152.4 mm (60"), 20 AWG PTFE Insulated
Max. Assembly Length: 76.2 cm (30"), approx.
All amounts shown in AUD
Note: Each Kit Includes: 1 Mounting Plug, 2 Switch/Float Assembly, 2 12" Extension Tubes, 1 Tube End Fitting, 3 Tube Unions, 1 Tube Connector
We noticed you are from the US. Visit your local site for regional offers and live support.