Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Vortex Mixers

MXR-11 and MXR-12

Laboratory Vortex Mixers | MXR-11 and MXR-12

Laboratory Vortex Mixers

AUD197.00 MXR-11

  • Simple to Use
  • Rugged
  • Designed to Meet the Requirements of Today’s Fast Paced Lab
  • One of the Most Economical Units on the Market
Technical Reference - View related products

Description

The MXR series has been discontinued. Limited quantities still available (see below).

Simplicity, functionality and versatility are at the core of our design for our vortex mixers are designed to meet the requirements of today’s fast paced lab. The MXR-11 an economical touch only mode at 2800 RPM and MXR-12 with 2 modes of operation touch at 2800 RPM and the quick mix mode. There are also many adaptors to add to the versatility.

Specifications
Speed (RPM):
    MXR-11: 2800 in touch
    MXR-12: 1000 in continuous, 2800 in touch
Orbit: 4.2 mm (0.2")
Action Type:
    MXR-11: Touch
    MXR-12: Touch and continuous
Maximum Load: 1 kg (2.2 lb)
Weight: 3.2 kg (7 lb)
Power:
    AC /DC Adaptor: UL and CE rated
    AC Input: 90 to 230V, DC output 6V, 3A
Weight: 255 g (9 oz)
Dimensions: 244 x 50.8 x 101.6 mm (95/8 x 2 x 4")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
MXR-11
AUD197.00
Availability: 1 week
 
Vortex mixer
MXR-12
Consult Sales  
Availability: 
 
 
Vortex mixer with quick mix mode
MXR-10-01
Consult Sales  
Availability: 
 
 
Rubber cup
MXR-10-02
Consult Sales  
Availability: 
 
 
Plate adaptor with rubber disc
MXR-10-03
Consult Sales  
Availability: 
 
 
Plain adaptor foam
MXR-10-04
Consult Sales  
Availability: 
 
 
Foam with 96 x 0.2 ml well
MXR-10-05
Consult Sales  
Availability: 
 
 
Foam with 60 x 0.5 ml well
MXR-10-06
Consult Sales  
Availability: 
 
 
Foam with 12 mm well
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.