Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Portable Data Logging System - Discontinued

OM-320 and OM-420

 | OM-320 and OM-420

  • Portable, Battery Powered, Weatherproof
  • Records up to 24 Analog and/or Digital Channels
  • Software Configurable Plug-In Interface Modules
  • Icon-Based Windows Software
  • 13 Bit Analog to Digital Converter

Description

This product is no longer available please see OM-SQ2040 as a direct substitute

The OM-320 portable data logging system consists of the OM-320 system base, a choice of plug-in interface modules and icon-based Windows software. Several optional accessories including modem modules and PCMCIA data memory modules are also available. The OM-320 system base is a latching weatherproof enclosure containing the microprocessor, data storage memory, analog to digital converter, liquid crystal display, batteries, input/output terminal strip connector and six interface ports that accommodate the interface modules and accessories.

The system base is programmed for operation via the included Windows based software. Simple to complex programming is readily implemented by developing the program visually on the PC by dragging and dropping icons and interconnections, then transferring the program via RS-232 or modem to the OM-320 memory before deployment. Alarming, conditional logging, algebraic data manipulation and a multitude of other functions are easily accomplished with this visual programming software.

Six interface ports, providing up to 24 analog and/or digital channels are accessible by removing two thumbscrews and lifting the hinged OM-320 front panel. Each port can accept interface modules ranging from four channel universal Vdc modules (software configurable for six thermocouple types, 15 ranges of volts dc or amps dc) to four channel digital I/O modules (software configurable for frequency, event, counter input, digital output), to PCMCIA data memorymodules, to 14.4 KBaud modem modules and more.

Designed for portable, plant floor and long-term remote data collection applications, the OM-320 incorporates low power CMOS circuitry and extensive energy conserving circuitry. The OM- 320 will run for up to one month from its six internal alkaline D-cells. The D-cells are readily accessible in a lid mounted battery holder providing for quick and easy field replacement. For longer term logging applications, low voltage external power can be directly connected to the system base. In the event of external power failure, the OM- 320 will automatically transfer to the internal batteries provided uninterrupted logging.

The OM-320 front panel includes user control buttons for Enable, Stop, System Status display, Power and Output Relay override. Additionally, a two-line liquid crystal display is provided for real-time data display of actual and calculated input signal readings as well as providing detailed system status reporting ranging from battery state of charge to current mode of operation to display of user programmed alarm messages. Front panel LEDs can be user programmed for status and alarming applications.

Included in each OM-320 system base is a general purpose digital input that provides a user programmed event or counter input, two alarm relay outputs, three TTL level digital alarm outputs and a cold junction compensation sensor for thermocouple measurements or general purpose temperature input. Input and output wiring is uniquely handled through the use of a terminal strip adapter (TSA) board which allows for mass connection and disconnection of wiring while maintaining the integrity of the sealed enclosure. Through the use of the terminal strip adapter, an OM-320 can be quickly disconnected from its associated I/O wiring harness, moved to another site and reconnected to a new set of I/O wiring.

OM-320 Interface Modules
OM-320 interface modules plug directly into one of the six interface module ports in the system base logger and provide various functions ranging from digital and analog signal input to alarm and digital output to special applications such as modem and PCMCIA memory card interface

Analog and digital interface modules allow for direct connection and data recording from a full spectrum of input signals and sensor types. Various modules provide excitation, filtering, transient protection, amplification and software codes as required by the connected sensor/transducer or sensed parameter. True differential inputs with precision instrumentation amplifiers insure high signal to noise ratio performance.

Special function interface modules available include modem interface modules and PCMCIA memory card modules. Modem interface modules incorporate FCC approved modems supporting direct telephone line connection for remote interrogation and control of the OM-320 as well as advanced functions such as alarm paging. The PCMCIA memory card interface module allows for data collection to a removable "credit card style" memory module. This memory card provides massive data storage capability and can easily be removed and replaced in the field.

Interface modules plug directly into one of the six interface module ports in the system base logger allowing for standard I/O wiring through the terminal strip adapter on the system base logger. Each interface module contains encoded information for immediate self-configuration. Upon installation of the interface module into the OM-320 system base, the microprocessor reads the module type and stores calibration information for use during readings. The interface modules are then configured for application and signal type via the icon based visual programming method in the OM-320 Windows software. Interface modules include front end completion circuitry, such as 4-20 mA burden resistors and voltage dividers, thus minimizing field requirements for interfacing real world signals.

OM-320 Windows Software
The OM-320 system base includes a powerful multi-purpose Windows software package that facilitates serial communications, datalogger programming, real-time data display, collected data graphic display and data export to other applications. Direct RS-232 and telephone modem communications are handled with a communications screen. To establish a connection between the PC and the datalogger, just click on the serial link icon. This visual communications implementation allows for quick and simple communications between the PC and a connected OM-320 for status, collected data downloads, programming and remote control.With the OM-320 software a program is developed graphically on the PC using icons and interconnects and is then transferred to the OM-320 memory. The OM-320 is then ready for standalone logging and can be disconnected and enabled for operation from its new program. Programming the OM-320 is simple and is a three-step process:
1. Query the OM-320 for its current hardware configuration (installed modules and accessories) via a serial link connection.
2. Visually develop the OM-320 program by dragging and dropping icons onto the program development screen from the toolbar and add interconnection lines. Individual icons are configured by doubleclicking on the icon and completing the pop-down dialog box. Upon completion, save the program to disc and return to the communication screen.
3. From within the OM-320 communication screen, drag the created program icon from the virtual PC to the virtual OM-320. The program is automatically error checked and transferred to the OM-320's memory and is ready for deployment and data collection.
After data has been acquired in the field by the OM-320 and downloaded to the PC via modem or RS-232 link, the software's powerful graphic data plotting tool can be used to graphically plot up to seven data channels vs. time. Data analysis is enhanced with mouse stroke zooming and a full spectrum of display options including X and Y-axis scaling and formatting, grids, cursor data display, symbols, instant min/max/average and integral view analysis and more.

The OM-320 software also provides a real-time, scrolling display of data collected by the OM-320 on a serially connected PC screen. This is an extremely valuable tool for critical real-time process monitoring as well as serving as a quick method of checking on OM-320 I/O values and status. Complying with the Windows standard, plots generated from within the OM-320 software can be printed directly or saved as *.BMP files (Windows bit map format). The *.BMP plot can be seamlessly integrated into other Windows applications including word processors and spreadsheets allowing for powerful report generation. The software also includes additional post-processing options including collected data conversion to ASCII columnar (text) files and direct output to the Microsoft Excel spreadsheet format.

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-320
Consult Sales  
Availability: 
 
 
Datalogger system base. Comes with one OM-320-HLIM-1 module
  
OM-420
Consult Sales  
Availability: 
 
 
Datalogger system base with OM-220-RPS-1 power supply. Comes with one OM-320-HLIM-1 module
I/O Modules
Click to expand/minimize a list of what others bought with theOM-320-HLIM-1
OM-320-HLIM-1
Consult Sales  
Availability: 
 
 
Analog interface module
  
OM-320-HLIM-2
Consult Sales  
Availability: 
 
 
Digital interface module
  
OM-320-HLIM-4
Consult Sales  
Availability: 
 
 
Resistance interface module
  
OM-320-HLIM-5
Consult Sales  
Availability: 
 
 
PCMCIA interface module
  
OM-320-HLIM-8
Consult Sales  
Availability: 
 
 
Digital I/O interface module
Accessories
  
OM-320-MM-14.4
Consult Sales  
Availability: 
 
 
14.4 Kbaud modem
  
OM-320-MC-50
Consult Sales  
Availability: 
 
 
512K PCMCIA memory card
  
OM-320-MC-200
Consult Sales  
Availability: 
 
 
2 MB PCMCIA memory card
  
OM-320-MC-400
Consult Sales  
Availability: 
 
 
4 MB PCMCIA memory card
  
OM-320-PD-2
Consult Sales  
Availability: 
 
 
PCMCIA drive connects to IBM PC serial port or USB port for reading data from PCMCIA SRAM cards. Includes software drivers.
  
OM-320-TSA-1
Consult Sales  
Availability: 
 
 
Terminal strip adapter
  
OM-320-FTG-1
Consult Sales  
Availability: 
 
 
Liquid-tight fittings
  
OM-320-DCXF-115/12
Consult Sales  
Availability: 
 
 
115 Vac power adapter
  
OM-320-CAR-4
Consult Sales  
Availability: 
 
 
RS-232C cable
  
OM-320-RJDB-9H
AUD147.00
Availability: 4 weeks
 
RJ-11 to DB9 adapter
All amounts shown in AUD
Note: Purchase system base plus desired interface modules. Comes with Windows software, RS-232C cable, RJ-11 to DB9 serial adaptor, fittings, six D-cell batteries, 115/230 Vac power adapter and operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.