Interfaces to Contact Closures or TTL Signals up to 30 V
Real Time Operation
Programmable Start Time
Programmable Engineering Units
Memory Wrap Around
Miniature Size
Description
The OM-CP-OCTSTATE series has been discontinued. Please see the OM-CP-STATE101A as a possible alternative or contact our Data Acquisition Engineering department.
The OM-CP-OCTSTATE is a eight
channel, battery powered, stand
alone state recorder. This is an all-in-one compact, portable, easy to
use device that will measure and
record up to 52,484 state changes.
The storage medium is non-volatile
solid state memory, providing
maximum data security even if the
battery becomes discharged. The
device can be started and stopped
directly from your computer and its
small size allows it to fit almost
anywhere. The OM-CP-OCTSTATE
makes data retrieval quick and
easy. Simply plug it into an
available COM port and our user-
friendly software does the rest.
The software converts your PC
into a real time strip chart recorder.
Data can be printed in graphical or
tabular format and can be exported
to a text or Microsoft Excel file.
Specifications
Input Connection: 8 removable
screw terminals Input Low: <0.4 V Input High: >2.7 V Input Range: 0 to 30 V Duty Cycle Limitation:
24 V:10%
(<6 seconds per minute)
18 V:25%
(<15 seconds per minute)
12 V:50%
(<30 seconds per minute) Input Impedance: >1 KOhm Time Resolution: 1 second
(reading rate dependent) Engineering Units: User may
define units up to 10 characters in
length. This value is stored within
the device. Scale Factor: User may program
any desired scaling factor from
±1.000E-31 to ±9.999E+31. The
scaling factor is stored within the
device. Start Time: Software
programmable start time and date,
up to six months in advance Reading Interval: 1 reading every
second to 1 every 12 hours Memory: 52,484 state changes Real Time Recording: May be used with PC to
monitor and record data in real time Calibration Date: Automatically
recorded within device Power: 9 V lithium or alkaline
battery (included); 120 Vac power optional Battery: 1 year typical Data Format: Date and time stamped
state changes (on/off) engineering
units specified through software Time Accuracy: ±1 minute/month
(at 20 °C,RS-232 cable not in use) Computer Interface: PC serial,
RS-232C COM or USB (interface cable
required); 2400 baud Software:XP SP3/Vista/7 and 8 (32 and 64-bit) Operating Environment:
-40 to 60 °C (-40 to 140 °F)
0 to 95%RH non-condensing Dimensions: 89 H x 112 W x 39 mm D
(3.5 x 4.4 x 1.5") Weight: 480 g (17 oz)
† All amounts shown in AUD Note: Operator ’s manual is included with the OM-CP-IFC200 Windows software and RS-232 cable, (software is required to operate the data logger and is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15