Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Intrinsically Safe Humidity and Temperature Data Loggers - Discontinued

OM-CP-RHTEMP1000IS, OM-CP-RHTEMP1000IS-SS

Intrinsically Safe Humidity and Temperature Data Loggers | OM-CP-RHTEMP1000IS, OM-CP-RHTEMP1000IS-SS

Intrinsically Safe Humidity and Temperature Data Loggers

CE
  • Intrinsically Safe for Class 1,Div 1,Groups ABCD and Non-incendive for Class 1,Div 2,Groups ABCD Indoor/Outdoor (NEMA Type 4X,6P) Locations
  • Programmable Start Time
  • Real-Time Operation
  • Automatic Dew Point & Vapor Concentration Calculations

Description

The OM-CP-RHTEMP1000IS has been discontinued. Please see the OM-CP-RHTEMP1000IS-A Series of Intrinsically Safe Temperature Data Loggers as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-RHTEMP1000IS humidity and temperature logger is a rugged, water resistant, battery powered, stand alone device which can be used to automatically record humidity and temperature. This all in one compact, portable,easy to use device is able to measure and record up to 21,845 humidity and temperature measurements. The OM-CP-RHTEMP1000IS is ideal for harsh environments. Its real time clock ensures that all the data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP RHTEMP1000 makes data retrieval quick and easy. Simply plug the device into an empty COM port and our user- friendly software does the rest.

The software converts your PC into a real time strip chart recorder.Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications
Temperature Sensor:

Semiconductor
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C
Humidity Sensor: Semiconductor
Humidity Range: 0 to 100% RH
Humidity Resolution: 0.5% RH
Calibrated Accuracy: ±3% RH
(±2% RH typical at 25°C)
Response Time: 90% change in 60 seconds
in slow moving air
Specified Accuracy Range:
10 to 80% RH,10 to 40°C
Real Time Recording: May be used with
PC to monitor and record data in real time
Start Time: Start time and date are programmable
through software, up to six months in advance
Recording Interval: 2 seconds
to 12 hours selectable in software
Temperature Calibration:
Digital calibration through software
Calibration Date: Automatically recorded within device
to alert user when calibration is required
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
Data Format: Date and time
stamped,°C,°F,°K,°R;%RH,
mg/ml water vapor concentration
Time Accuracy: ±1 minute per month at 20°C
when RS-232 port is not in use
Computer Interface:
PC serial or USB
(interface cable required) 2400 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176 °F),
0 to 100% RH non-condensing
(case properly sealed)
Dimensions:
138 mm dia x 26 mm L (5.4 x 1.0")
Weight (Aluminum): 145 g (5 oz)
Weight (Stainless): 285 g (10 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-RHTEMP1000IS
OM-CP-RHTEMP1000IS
Consult Sales  
Availability: 
 
 
Intrinsically safe humidity and temperature datalogger (aluminum case)
  
OM-CP-RHTEMP1000IS-CERT
Consult Sales  
Availability: 
 
 
Intrinsically safe humidity and temperature datalogger with NIST calibration certificate (aluminum case)
  
OM-CP-RHTEMP1000IS-SS
Consult Sales  
Availability: 
 
 
Intrinsically safe humidity and temperature datalogger (stainless steel case)
Click to expand/minimize a list of what others bought with theOM-CP-RHTEMP1000IS-SS-CERT
OM-CP-RHTEMP1000IS-SS-CERT
Consult Sales  
Availability: 
 
 
Intrinsically safe humidity and temperature datalogger with NIST calibration certificate (stainless steel case)
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in AUD
Note: Operator ’s manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the datalogger and is sold separately).
Ordering Example: (1) OM-CP-IFC200 Windows software and 2.7 m (12') USB interface cable, AUD295.15 

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.