This product is no longer available please see
OM-CP-RTDTEMP101A as a direct substitute
The OM-CP-RTDTEMP101
and OM-CP-RTDTEMP110 are
precision, battery powered, stand-alone,
temperature data loggers.
These all-in-one compact, portable,
easy-to-use devices will measure
and record up to 21,845
temperature measurements with a
resolution of 0.01°C. These
data loggers are a major leap
forward in accurate temperature
measurement performance. The
real time clock ensures that all data
is time and date stamped. The
storage medium is non-volatile solid
state memory, providing maximum
data security even if the battery
becomes discharged. Its small size
allows it to fit almost anywhere.
Data retrieval is simple. Plug it into
an available COM port and our easy to
use software does the rest. The
Windows software converts your
PC into a real time strip chart
recorder. Data can be printed in
graphical or tabular format and can
also be exported to a text or
Microsoft Excel file.
Specifications Input Type: 100Ω Pt RTD,
α = 0.00385 Temperature Measurement
Range: -200 to 850°C
(-328 to 1562°F) Specified Accuracy Range:
-125 to 600°C (-193 to 1112°F) Calibrated Temperature
Accuracy: +0.05°C (0.015.)
(does not include RTD error) Temperature Resolution: 0.01°C Temperature Calibration: Digital
calibration is available in software Memory: 21,845 readings Input Connection: 2, 3 or 4 wire
screw terminal connector Calibration Date: Automatically
recorded within device to alert
user when calibration is required Recording Interval: 2 seconds
to 12 hours, selectable through
software Start Time: Start time and date are
programmable through software Real Time Recording: Device may
be used with PC to monitor and
record data in real time Visual Indicator: LED flashes at
selected reading rate Time Accuracy: ±1 minute per
month at 20°C Power: 3.6 V lithium battery included Battery Life: OM-CP-RTDTEMP101:
1 year at 1 min reading rate
OM-CP-RTDTEMP110: 10 years
at 15 min reading rate Data Format: Date and time
stamped, °C, °F, °K, °R, Ω Computer Interface: PC serial, USB
or RS-232C COM Communications:
OM-CP-RTDTEMP101: 2400 baud
OM-CP-RTDTEMP110: 57600 baud Software: XP SP3/Vista and 7
(32-bit and 64-bit) Operating Environment:
-40 to 80°C (-40 to176°F)
5 to 95% RH non-condensing Dimensions:
OM-CP-RTDTEMP101:
36 H x 56 W x 16 mm D
(1.4 x 2.2 x 0.6")
OM-CP-RTDTEMP110:
43 H x 69 W x 20 mm D
(1.7 x 2.7 x 0.8") Weight: OM-CP-RTDTEMP101: 30 g (1 oz)
OM-CP-RTDTEMP110: 60 g (2 oz) Material: ABS plastic
† All amounts shown in AUD Note: Operator's manual, battery and USB interface cable are included with the OM-CP-IFC200 Windows software. (software is required to operate the data logger and is sold separately). Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15
We noticed you are from the US. Visit your local site for regional offers and live support.