Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Submersible Temperature Datalogger
Part of the NOMAD®Family - Discontinued

OM-CP-TEMP1000

Submersible Temperature DataloggerPart of the NOMAD®Family | OM-CP-TEMP1000

Submersible Temperature DataloggerPart of the NOMAD®Family

CE
  • Operating Temperature Range:
    -40 to 80°C (-40 to 176°F)
  • Submersible to 45 m (150')
  • Programmable Start Time
  • User Calibration through Software
  • Real Time Operation
  • Operational in Minutes
Process Recorders and Data Loggers - View related products

Description

The OM-CP-TEMP1000 has been discontinued. Please see the OM-CP-HITEMP140 as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-TEMP1000 submersible temperature datalogger is a water proof, battery powered, stand-alone device used for automatically recording temperatures from -40 to 80°C This all-in-one compact, portable, easy to use device will record up to 32,767 temperature measurements. The OM-CP-TEMP1000 is a major leap forward in both size and durability. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Temperature Sensor:
Semiconductor
Temperature Accuracy: 0.5°C
Temperature Resolution: 0.1°C
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Calibration:
Digital calibration is available through software
Calibration Date: Automatically recorded within device
to alert user when calibration is required
Memory: 32,767 readings
Recording Interval: 2 seconds
to 24 hours selectable through software
Start/Time: Start time and date can be
set as immediate or delay for up to six months
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month at 20°C
Data Format: Date and time stamped, °C, °F, °K, °R
Weight: Aluminum: 110 g (4 oz); Stainless steel: 230 g (8 oz)
Computer Interface: PC serial or USB interface
Software: Windows XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F)
5 to 95% RH non-condensing
Dimensions: 1.00 dia X 4.3L (26 X 110mm)
Material: Aluminum or stainless steel
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-TEMP1000
OM-CP-TEMP1000
Consult Sales  
Availability: 
 
 
Submersible temperature data logger (aluminum)
  
OM-CP-TEMP1000-CERT
Consult Sales  
Availability: 
 
 
Submersible temperature data logger (aluminum) with NIST calibration certificate
  
OM-CP-TEMP1000-SS
Consult Sales  
Availability: 
 
 
Submersible temperture data logger (stainless steel)
  
OM-CP-TEMP1000-SS-CERT
Consult Sales  
Availability: 
 
 
Submersible temperture data logger (stainless steel) with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 4 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Operator's manual and RS-232 cable are included with the OM-CP-IFC110 Windows software (software is required to operate the datalogger and is sold separtely).
 
We noticed you are from the US. Visit your local site for regional offers and live support.