Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Rugged Temperature Data Logger with .27 m (10.8") Flexible Probe - Discontinued

OM-CP-TEMP1000FP

Rugged Temperature Data Logger with .27 m (10.8

CE
  • Programmable Start Time
  • Real-Time Operation
  • User Calibration Through Software
  • Optional Thermal Shield
    for Model OM-CP-TEMP1000FP
    Allows Operation up to 350°C (662 °F)
Recorders - View related products

Description

The OM-CP-TEMP1000FP has been discontinued. Please see the OM-CP-HITEMP140-PT as a possible alternative or contact our Data Acquisition Engineering Department.

The OM-CP-TEMP1000FP is a rugged, waterproof, battery powered, stand-alone high temperature recorder with a 0.27 m (10.8") flexible probe. This is an all-in-one compact, portable, easy to use device that will measure and record up to 32,767 measurements. The OM-CP-TEMP1000FP is ideal for use in harsh environments. Its real time clock ensures that all data is date and time stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Data retrieval is simple. Plug it into an available COM port and our easy to use Windows software does the rest.

The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications
Temperature Sensor:
100 Ω platinum RTD
Temperature Range (Body):
-40 to 150°C (-40 to 302°F)
Temperature Range: (Probe):
-50 to 400°C (-58 to 752°F)
Temperature Resolution: 0.05°C
Calibrated Accuracy: 0.5°C
Start Modes: Software programmable immediate start or delay start,
up to 6 months in advance
Real Time Recording:
Device may be used with PC to monitor
and record data in real time
Temperature Calibration:
Digital calibration through software
Recording Interval: 2 seconds to
12 hours selectable in software
Calibration Date: Automatically recorded within
device to alert user when calibration is required
Power: 3.6 V lithium battery included
(not field installable)
Battery Life: 1 year typical
Data Format: Date and time stamped,
°C, °F, K, °R
Time Accuracy: ±1 minute per month
at 20°C when RS-232 port is not in use
Computer Interface: PC serial or USB COM
(interface cable required) 2400 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-40 to 150°C (-40 to 302°F),
0 to 100% RH non-condensing
Probe Dimensions:
3 mm dia x 275 mm L
(0.125 x 10.8")

LOGGER DIMENSIONS:
Overall Length:
142 mm (5.6")
Diameter:
25 mm (1.0") for 100 mm L (3.95")
32 mm (1.25") for 42 mm L (1.65")
Material:
303 stainless steel (logger)
304 stainless steel (probe)
Weight: 320 g 11.3 oz)

Specifications
(Thermal Shield)
Operating Envionment:
-200 to 350°C (-328 to 662°F);
230°C (446°F) with O-ring, 0 to 100% RH
IP Rating: IP68
Insulation Type: Dewar flask and PTFE
Access Port Thread: 1/4" NPT female
Enclosed Materal: 304 SS
Dimensions: 236 mm L X 66 mm dia (9.3 x 2.6")
Weight: 1.45 kg (3.2 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-CP-TEMP1000FP
Consult Sales  
Availability: 
 
 
Temperature datalogger with integral probe
  
OM-CP-TEMP1000FP-CERT
Consult Sales  
Availability: 
 
 
Temperature datalogger with integral probe with NIST calibration certificate
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
All amounts shown in AUD
Note: Operator’s manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the data logger and is sold separately). The entire data logger/probe assembly is not submersible. Only the probe portion can be immersed (do not immerse the probe past the joint area where it connects into the body of the data logger as this joint area can be penetrated by liquid).
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, AUD295.15 
We noticed you are from the US. Visit your local site for regional offers and live support.