Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Single Channel Voltage Dataloggers,
Part of the NOMAD® Family

OM-CP-VOLT101 and OM-CP-VOLT110

Single Channel  Voltage Dataloggers, Part of the NOMAD® Family | OM-CP-VOLT101 and OM-CP-VOLT110

CE
  • 16-Bit Resolution
  • Input Range -0.1 to 15 Vdc
  • 2 Second to 12 Hour Recording Interval
  • Programmable Engineering Units
  • Programmable Scale Factor
  • Programmable Offset Value
  • Memory Wrap Around
  • Miniature Size
  • User Calibration through Software
  • Real Time Operation

Description

This product is no longer available please see OM-CP-VOLT101A_Series as a direct substitute

The OM-CP-VOLT101 and OM-CP-VOLT110 are low cost, high resolution, miniature battery powered, stand-alone data loggers used for automatically recording voltages. In addition, these data loggers allow the user to store user defined units such as pressure into the device as well as scale factors and offset values. This enables the user to easily linearize and scale any transducer that provides a voltage output to any user required units automatically.

These all-in-one compact, portable, easy-to-use devices will measure and record up to 32,768 voltage measurements. These data loggers are a major leap forward in both size and performance. The real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

These data loggers are compact and can fit almost anywhere. Data retrieval is simple. Plug the data logger into an empty COM port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
Input Connection: Screw terminal
Temperature Coefficient: <50 ppm/°C typical
ADC Resolution:16-bits
Voltage Calibration: Digital calibration is available in software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 1 second to 12 hours selectable in software.
Real Time Recording: Device may be used with PC to monitor and record data in real time
Red Visual Indicator: LED flashes at selected reading rate
Memory: 32,768 voltage readings max
Power: 3.6 V lithium battery included
Battery Life:
OM-CP-VOLT101: 1 year at 1 min reading rate:
OM-CP-VOLT110: 10 years at 15 min reading rate
Time Accuracy: ±1 minute/month when RS-232 port is not in use
Data Format: Date and time stamped, microvolts, millivolts,
volts, other engineering units programmable through software
Weight:
OM-CP-VOLT101: 30 g (1 oz)
OM-CP-VOLT110: 60 g (2 oz)
Computer Interface: PC serial, RS-232C COM or USB
Communications:
OM-CP-VOLT101: 2400 baud
OM-CP-VOLT110: 57600 baud
Software:
WIN98/NT/2000/XP/VISTA 32-bit
(VISTA 32-bit version only;
VISTA 64-bit is not supported)
Operating Environment:
-40 to 80°C (-40 to 176°F), 5 to 95% RH non-condensing
Dimensions:
OM-CP-VOLT101: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
OM-CP-VOLT110: 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8")

INPUT RANGES OM-CP-VOLT101-100MV
OM-CP-VOLT110-100MV
OM-CP-VOLT101-2.5V
OM-CP-VOLT110-2.5V
OM-CP-VOLT101
OM-CP-VOLT110-15V
OM-CP-VOLT101-30V
OM-CP-VOLT110-30V
Nominal Input Range ±100 mV 0 to 2.5 V 0 to 15 V 0 to 30
Measurement Range ±150 mV -0.25 to 2.75 V -1.0 to 16.0 V -2.0 to 32.0 V
Resolution 5 µV 0.1 mV 0.5 mV 1.0 mV
Accuracy ±0.01% FSR ±0.01% FSR ±0.1% FSR ±0.1% FSR
Input Impedance >1 K Ω* >1 K Ω* >10 K Ω >10 K Ω
Overload Protection ±5 V ±5 V ±30 V ±48 V
* >1M Ω during acquisition

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-VOLT101
OM-CP-VOLT101
Consult Sales  
Availability: 
 
 
Voltage datalogger with 1 year battery life, 15 V input range (CE approved)
  
OM-CP-VOLT101-CERT
Consult Sales  
Availability: 
 
 
Voltage datalogger with 1 year battery life, 15 V input range (CE approved) with NIST calibration certificate
  
OM-CP-VOLT101-2.5V
Consult Sales  
Availability: 
 
 
Voltage datalogger with 1 year battery life, 2.5 V input range (CE approved)
  
OM-CP-VOLT101-2.5V-CERT
Consult Sales  
Availability: 
 
 
Voltage datalogger with 1 year battery life, 2.5 V input range (CE approved), with NIST calibration certificte
  
OM-CP-VOLT101-30V
Consult Sales  
Availability: 
 
 
Voltage datalogger with 1 year battery life, 30 V input range (CE approved)
  
OM-CP-VOLT101-30V-CERT
Consult Sales  
Availability: 
 
 
Voltage datalogger with 1 year battery life, 30 V input range (CE approved), with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-VOLT101-100MV
OM-CP-VOLT101-100MV
Consult Sales  
Availability: 
 
 
Voltage datalogger with 1 year battery life, ±100 mV input range (CE approved)
  
OM-CP-VOLT101-100MV-CERT
Consult Sales  
Availability: 
 
 
Voltage datalogger with 1 year battery life, ±100 mV input range (CE approved), with NIST calibration certificate
  
OM-CP-VOLT110-100MV
Consult Sales  
Availability: 
 
 
Voltage datalogger with 10-year battery life, ±100 mV input range
  
OM-CP-VOLT110-100MV-CERT
Consult Sales  
Availability: 
 
 
Voltage datalogger with 10-year battery life, ±100 mV input range with NIST calibration certificate
  
OM-CP-VOLT110-2.5V
Consult Sales  
Availability: 
 
 
Voltage datalogger with 10-year battery life, 2.5 V input range
  
OM-CP-VOLT110-2.5V-CERT
Consult Sales  
Availability: 
 
 
Voltage datalogger with 10-year battery life, 2.5 V input range with NIST calibration certificate
  
OM-CP-VOLT110-15V
Consult Sales  
Availability: 
 
 
Voltage datalogger with 10-year battery life, 15 V input range
  
OM-CP-VOLT110-15V-CERT
Consult Sales  
Availability: 
 
 
Voltage datalogger with 10-year battery life, 15 V input range with NIST calibration certificate
  
OM-CP-VOLT110-30V
Consult Sales  
Availability: 
 
 
Voltage datalogger with 10-year battery life, 30 V input range
  
OM-CP-VOLT110-30V-CERT
Consult Sales  
Availability: 
 
 
Voltage datalogger with 10-year battery life, 30 V input range with NIST calibration certificate
Software and Spare Battery
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-CONNECTOR-2
AUD11.21
Availability: 1 week
 
Replacement 2 position terminal block connector for OM-CP-VOLT101-2.5V, OM-CP-VOLT101-15V, OM-CP-VOLT101-30V, OM-CP-VOLT110-2.5V OM-CP-VOLT110-15V and OM-CP-VOLT110-30V
  
OM-CP-CONNECTOR-3
AUD17.63
Availability: 1 week
 
Replacement 3 position terminal block connector for OM-CP-VOLT101-100MV and OM-CP-VOLT110-100MV
All amounts shown in AUD
Note: Operator’s manual and RS-232 cable are included with the OM-CP-IFC110 Windows software (software is required to operate the datalogger and is sold separately).
 
We noticed you are from the US. Visit your local site for regional offers and live support.