Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Portable Handheld Data Logger - Discontinued

OM-DAQPRO-5300

Portable Handheld Data Logger | OM-DAQPRO-5300

Portable Handheld Data Logger

CE
  • 8 Channel Datalogger - Measures Voltage, Current, PT100 RTD, J, K, T Thermocouples, 2252 Ω or 10 K Ω Thermistors, Frequency/Pulse Input
  • Alarm Output
  • 16-Bit Sampling Resolution
  • Fast USB Communications
  • Rapid Sampling - Up to 4000 Samples/Sec (Single Channel Burst Mode)
  • Large Data Storage - 512 K Samples
  • Graphical Display - Shows Collected Data as Measured Values, Graphs or Tables
  • Multiple Logging Sessions - Stores up to 100 Recording Sessions
  • Powerful Analysis Software for Windows 98/NT/2000/ME/XP/VISTA/7
Data Loggers - View related products

Description

The OM-DAQPRO-5300 series has been discontinued. Please check the new OM-CP-OCTPRO as an upgraded replacement.

The OM-DAQPRO-5300 is an eight-channel portable data acquisition and logging system with graphic display and built-in analysis functions.The datalogger is powered by an internal rechargeable battery and is capable of sampling,processing and displaying measurements without being connected to a computer. The OM-DAQPRO-5300 is a professional,cost-effective, compact and stand-alone data logging system that can be used with a wide variety of applications. This 16-bit, high-resolution, eight-channel datalogger has graphic displays and analysis functions for measuring voltage,current and temperature in real-time. With its high resolution and fast analog to digital converter (ADC), the OM- DAQPRO-5300 meets the majority of data logging requirements in most industrial applications. Its unique ability to display measured values and analyze them in real- time on a graphical interface minimizes the need to download collected data to a computer for further analysis. Every OM-DAQPRO-5300 datalogger is embedded with a unique serial number and can be loaded with a descriptive comment for safe identification.

The datalogger is very easy to use because all its functions are broken down into an 8-icon menu.The four buttons on the datalogger ’s front keypad can be used to browse every menu and execute any of the commands.

Inputs
The OM-DAQPRO-5300 has eight input channels for measuring voltage, current, temperature and pulses. User selectable input types/ ranges are 0 to 24 mA, 0 to 50 mV, 0 to 10 V, 2252 Ω or 10 K Ω thermistors, PT100 RTDs, type J, K or T thermocouple temperature sensors, internal temperature, pulse counter, frequency meter and up to 20 user defined sensors (used for scaling analog voltage or current inputs in engineering units).

The OM-DAQPRO-5300 can record data from up to eight 2-wire or four 3-wire PT100 RTD inputs (two input channels are required for each 3-wire PT100 RTD input connected).Frequency/pulse counter is only available for input 1.

The datalogger provides a simple and straight forward tool for defining up to 20 custom sensors. Almost any 0 to 10 V and 4 to 20 mA sensor or transducer can be displayed and scaled in meaningful engineering units, e.g., psi or gpm. The sensor definitions are stored in the datalogger ’s memory and are added to the sensors list. The sensor ’s readings are displayed in the user-defined units both on the OM-DAQPRO-5300 ’s LCD screen and the Windows software.

The inputs use pluggable screw terminal blocks for easy connection. An internal clock and calendar keeps track of the date and time of every sample measured.

Outputs
The OM-DAQPRO-5300 can automatically activate an external alarm device, e.g., energize an audible alarm or turn on a warning light,when an input channel is outside a specified range (Input/Output 8 serves as either an input or an alarm output). The external alarm device (audible or visual alarm) is connected to the screw terminals of Input/Output 8. The alarm output is an open collector output which is analogous to an electrical switch. High/low alarm levels and also whether or not the alarm output is activated during an out-of limit condition can be set for each input channel individually.

DAQLAB Windows Software The OM-DAQPRO-5300 system also comes with DAQLAB, a powerful Windows software. When the datalogger is connected to a PC, live displays can be viewed at rates of up to 100 samples/sec, and automatic downloads can be carried out at higher rates.

The software can display the data in graphs, tables or meters, can analyze data with various mathematical tools, or export data to a spreadsheet. The Windows Software also enables you to set up the datalogger and to send advanced commands such as alarm settings, triggering conditions and text notes.

Specifications
INPUTS Number of Inputs: 8 differential analog inputs
Input Type: Selectable type for each input; 0 to 24 mA, 0 to 50 mV, 0 to 10 V, 2252 Ω or 10 K Ω thermistor, PT100 RTD, J, K or T thermocouple, pulse and frequency (input 1 only)

0 to 24 mA
Range:
0 to 24 mA
Resolution: 4.76 µA
Accuracy: ±0.5% FS
Loop Impedance: 21 Ω

0 to 50 mV
Range:
0 to 50 mV
Resolution: 3 µV
Accuracy: ±0.5% FS
Input Impedance: 50 M Ω

0 to 10 V
Range:
0 to 10V
Resolution: 200 µV
Accuracy: ±0.5% FS
Input Impedance: 125 K Ω

TEMPERATURE THERMISTOR
Thermistor Type:
2252 Ω/10 K Ω Thermistor, (OMEGA 44000 Series)
Range: -25 to 150°C (-13 to 302°F)
Resolution: 0.05°C
Accuracy: ±0.5% FS

TEMPERATURE PT100 RTD
RTD Type:
100 Ω Pt RTD, alpha =0.00385
Range: -200 to 400°C (-328 to 752 °F)
Resolution: 0.1°C (7 m Ω)
Accuracy: -200 to -50°C, ±0.5% of reading; 50 to 400°C, ±0.5% of reading; -50 to 50°C, ±0.5°C
No. of RTD Inputs: up to eight PT100 2-wire channels or four PT100 3-wire channels

INTERNAL TEMPERATURE
Range:
-25 to 70°C (-13 to 158°F)
Resolution: 0.1°C (1 µV)
Accuracy: ±0.5°C

PULSE COUNTER (INPUT 1 ONLY)
OPTOCOUPLER INPUT

Range: 0 to 65000 counts
Resolution: 1 count
Input Signal: 0 to 5 V
Input Impedance: 470 Ω
Bandwidth: 0 to 25 Hz

  FREQUENCY METER (INPUT 1
ONLY) OPTOCOUPLER INPUT

Range: 20 to 4000 Hz
Time Resolution: 6.5 µs
Input Signal: 0 to 5 V
Input Impedance: 470 Ω

GENERAL
A/D SPECIFICATIONS

Noise: 30 µV RMS
Internal Linearity Error: ±0.08% of FSR
Offset Error: 0.1%

OPEN COLLECTOR ALARM OUTPUT (OUTPUT 8)
Maximum Current Sink: 50 mA @5 Vdc (fuse protected)
Input impedance: 50 Ω

COMMUNICATION
USB 1.1 compliant

SAMPLING
Capacity:
512 KB (512,000 samples total)
Analog Sampling Rate: The number of sensors in use limits the maximum sampling rate; 1. Maximum sampling rate with one sensor is 4000 samples/sec 2. Maximum Temperature sampling rate 1 sample/sec 3. Maximum sampling rate with two sensors or more is 1 sample/sec 4. Maximum sampling rate with two PT 100 RTD sensors or more is every 10 seconds 5. Maximum sampling rate with five sensors or more and at least one is thermistor or thermocouple (J, K or T) is every 10 seconds 6. Maximum sampling rate with seven sensors or more is every 10 seconds 7. Maximum sampling rate with eight PT 100 RTD sensors or more is every 10 seconds 8. Datalogger displays readings in real time at rates up to 1 sample/sec 9. Datalogger software displays online readings at rates up to 1 sample/sec
Analog Sampling Resolution: 16-bits

MAN MACHINE INTERFACE
Keyboard:
full keyboard operation - enables manual programming of the datalogger
Display: graphic LCD 64 x 128 pixels

POWER SUPPLY
Power:
internal rechargeable 7.2 V Ni-MH battery, built in battery charger, external 9 to 12 Vdc input via included ac adaptor
Battery Life: 25 hrs between charges

OPERATING TEMPERATURE
Operating Temperature Range:
0 to 50°C (32 to 122°F)

MECHANICAL
Enclosure:
ABS plastic
Dimensions:
182 H x 100 W x 28 mm D
(7.17 x 3.94 x 1.10")
Weight: 450 g (1.0 lb)

STANDARDS COMPLIANCE
CE, FCC
All amounts shown in AUD
Note: Each OM-DAQPRO-5300-UNIV datalogger includes Windows software on CD ROM, universal 100-240 Vac adaptor, USB cable, operator's manual and carrying case.

OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-DAQPRO-5300-UNIV Portable handheld datalogger, AUD2,016.50
We noticed you are from the US. Visit your local site for regional offers and live support.