Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Unmanaged Industrial Ethernet Switches

OM-ESW-104, OM-ESW-105 and OM-ESW-108

Unmanaged Industrial Ethernet Switches | OM-ESW-104, OM-ESW-105 and OM-ESW-108

Unmanaged Industrial Ethernet Switches

CE
  • Unmanaged Switch Requires No Configuration
  • Supports 10/100 Mbps Networks
  • Auto Half/Full Duplex Negotiation
  • Redundant Power Inputs
  • Auto-Crossing Detection Supports Standard and Crossover Ethernet Cables
  • UL Listed: (C), (US)
USB, RS232, RS485 and Ethernet Data Acquisition Systems - View related products

Description

The OM-ESW-100 Series is a range of compact IEEE 802.3 layer two network switches with automatic speed, duplex and cable sensing. The series features ultra-robust construction, capable of withstanding environmental extremes for use in mission critical applications. These affordable, Class I, Division 2 switches feature redundant power inputs, hardened metal enclosures, and 16 kV port protection. Each switch is capable of auto negotiating 10/100 Mb and half/full duplex communications.

Safety Summary
All safety related regulations, local codes and instructions that appear in the literature or on equipment must be observed to ensure personal safety and to prevent damage to either the instrument or equipment connected to it. If equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired.

For OM-ESW-108: Use 60/75°C rated copper wire, (0.22 Nm) 2 inch-lbs. tightening torque for field installed connectors.

For OM-ESW104/OM-ESW105: Use 95°C rated copper wire, (0.22 Nm) 2 inch-lbs. tightening torque for field installed connectors.

See PDF for detailed dimension information.

SPECIFICATIONS
Power: 10 to 30 Vdc
  OM-ESW-104; OM-ESW-105: 215 mA maximum @ 24 Vdc
  OM-ESW-108: 250 mA maximum @ 24 Vdc
LED'S: Please refer to chart on PDF

ENVIRONMENTAL CONDITIONS
Operating Temperature Range:
OM-ESW-104; OM-ESW-105: -40 to 80°C (-40 to 176°F)
OM-ESW-108: -40 to 70°C (-40 to 158°F)
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Operating Humidity: 10 to 95%, non-condensing
Altitude: Up to 3000 meters

CONSTRUCTION
Anodized aluminum housing with stainless steel end plates

CONNECTIONS
Power: Removable wire clamp screw terminal block
Wire Gage Capacity: 28 to 16 AWG
Torque: 2 in/lb (0.22 Nm)
Ethernet: RJ-45 UTP ports

MOUNTING
Snaps onto standard DIN style top hat (T) profile mounting rail
according to EN50022 35 x 7.5 and 35 x 15.

CERTIFICATIONS AND COMPLIANCES
UL Listed: Part numbers OM-ESW-104, OM-ESW-105 and OM-ESW-108
Safety: Suitable for use in Class I, Division 2, Groups A, B, C and D
hazardous locations, or non-hazardous locations only
Immunity to Industrial Locations:
EMI:
  EN61000-6-4, EN55011 - Class A
  FCC Title 47, Part 15, Subpart B - Class A
  ICES-003 - Class A
EMS:
  EN61000-6-2
  EN61000-4-2 (ESD)
  EN61000-4-3 (RS)
  EN61000-4-4 (EFT)
  EN61000-4-5 (Surge)
  EN61000-4-6 (Conducted Disturbances)
Weight:
OM-ESW-104: OM-ESW-105: 0.27 kg (0.6 lbs)
OM-ESW-108: 0.31 kg (0.7 lbs)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OM-ESW-104
Consult Sales  
Availability: 
 
 
4 port ethernet switch
  
OM-ESW-105
Consult Sales  
Availability: 
 
 
5 port ethernet switch
  
OM-ESW-108
Consult Sales  
Availability: 
 
 
8 port ethernet switch
  
RAIL-35-1
AUD32.15
Availability: 1 week
 
35 mm DIN rail, 1 m (3.3') length
Click to expand/minimize a list of what others bought with theRAIL-35-2
RAIL-35-2
AUD58.00
Availability: 1 week
 
35 mm DIN rail, 2 m (6.6') length
All amounts shown in AUD
Note: All models come complete with user manual.

Product Manuals:

Download OM-ESW-100 Series - Quick Start Guide Ind. Ethernet Switches
Download OM-ESW-100 Series - Unmanaged Ind. Ethernet Switches
We noticed you are from the US. Visit your local site for regional offers and live support.