Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

16-Connector BNC Connection Module
for use with OMB-DAQBOARD-500 Series

OMB-DBK215

16-Connector BNC Connection Module for use with OMB-DAQBOARD-500 Series | OMB-DBK215

CE
  • Provides BNC Access to 16 Inputs or Outputs
  • User Configurable
  • Also Provides Screw-Terminal Connectors for All Signals
Signal Conditioners - View related products

Description

The OMB-DBK215 BNC connection module provides 16 BNC connectors for accessing analog I/O, digital I/O, or counter/timer signals. Each of the first group of eight BNC connectors is pre-defined as analog input and is jumper selectable as single ended or differential.

Each of the second group of eight BNC connectors is configured by the user as an analog input or output, digital line, or counter/timer channel. Screw-terminal connections for remaining signals not configured for the BNC connectors are accessed by removing the OMB-DBK215’s top cover. Signal wires attached to screw-terminal connections are routed through a slot in the front of the OMB-DBK215. The OMB-DBK215 features a P5, 68-pin SCSI connector for connecting to an OMB-DAQBOARD-500 Series board. The OMB-DBK215 is housed in a shielded metal enclosure that can be mounted to other OMB-DBK signal-conditioning and expansion modules. A single OMB-CA-G55 or OMB-CA-G56 cable is used to connect the OMB-DBK215 to an OMB-DAQBOARD-500 Series board.

Specifications
OPERATING ENVIRONMENT
Temperature:

-30 to 70°C (-22 to 158°F)
Relative Humidity:
95% RH, non-condensing
Vibration: MIL STD 810E Category 1 and 10

CONNECTORS
BNC:
16 BNC connectors
P5 68-Pin SCSI: Provides for connection
to OMB-DAQBOARD-500 Series connector
via an OMB-CA-G55 or OMB-CA-G56 cable
Screw Terminals: 12 banks of 10 connector blocks;
wire size 12 to 28 AWG
Dimensions:
285 W x 220 D x 45 mm H
(11 x 8.5 x 2.7")
Weight: 1.36 kg (3 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMB-DBK215
Consult Sales  
Availability: 
 
 
16-connector BNC connection module with internal screw-terminal connections for with OMB-DAQBOARD-500 Series boards
OMB-RACKDBK4
Consult Sales  
Availability: 
 
 
Rack mount kit for OMB-DBK215
OMB-CA-G55
Consult Sales  
Availability: 
 
 
68-conductor ribbon expansion cable, mates with the OMB-DAQBOARD-500 Series boards, 0.9 m (3')
OMB-CA-G56
Consult Sales  
Availability: 
 
 
68-conductor shielded expansion cable, mates with the OMB-DAQBOARD-500 Series boards, 0.9 m (3')
OMB-CA-G56-6
Consult Sales  
Availability: 
 
 
68-conductor shielded expansion cable, mates with the OMB-DAQBOARD-500 Series boards, 1.8 m (6')
All amounts shown in AUD
Note: Each OMB-DBK215 board is supplied with complete operator’s manual on CD ROM.
We noticed you are from the US. Visit your local site for regional offers and live support.