Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

24-Line Optically Isolated Digital-Input Module for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

OMB-DBK23

24-Line Optically Isolated Digital-Input
Module for OMB-LOGBOOK
and OMB-DAQBOARD-2000 Series | OMB-DBK23

CE
  • Optically Isolated Inputs Isolation Accept up to 30 Vdc
  • 500 V Channel-to-Channel Isolation
  • 500 V Channel-to-System Isolation
  • Expandable to 192 Digital Lines
Signal Conditioners - View related products

Description

The OMB-DBK23 is a 24-line digital-input module that provides isolated digital inputs for OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. The unit provides 500 V of channel-to-channel and 500 V of channel-to-system optical isolation, eliminating troublesome ground loops and protecting the data acquisition system from damage caused by accidental contact with high external voltages. Up to eight OMB-DBK23 modules can be connected to one system, for a total of 192 digital inputs.

Applications
The OMB-DBK23 can monitor a range of 3 to 30 Vdc inputs, making it especially suitable for applications such as process control or laboratory automation. The unit is capable of monitoring electrical devices such as proximity switches, thermostats and limit switches.
Connections
The OMB-DBK23 connects to a system’s digital I/O connectors and uses the digital I/O lines as a communications bus. Thus, the lines on a system’s digital I/O connectors are not user accessible when an OMB-DBK23 is in use. The OMB-DBK23 can be daisy-chained with other OMB-DBK digital I/O cards or modules via optional expansion cables. Signal connections to the OMB-DBK23 are made via screw terminals, which are conveniently located on its slide-out PC board.
Power
The OMB-DBK23 is equipped with an internal power supply and external AC adaptor. It can also be powered from an OMB-DBK30A battery/excitation module, a 12 Vdc car battery, or from any 9 to 24 Vdc source.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMB-DBK23
Consult Sales  
Availability: 
 
 
24-Line Optically Isolated Digital-Input Module
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.