Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Slot Expansion Module with Termination Panels

OMB-DBK60

Slot Expansion Module with Termination Panels | OMB-DBK60

Slot Expansion Module with Termination Panels

  • Customizable Panels Offer User Choice of Signal Connector Types
  • Accepts up to Three OMB-DBK Analog Expansion Cards or Three OMB-DBK Digital Expansion Cards
  • Enables Easy Card Installation
  • Rugged All Metal Construction for Portable Applications
  • Attaches to the OMB-LOGBOOK
    or OMB-DAQBOARD-2000
Signal Conditioners - View related products

Description

The OMB-DBK60 expansion module allows the OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems to be expanded with any combination of up to three analog or three digital OMB-DBK signal conditioning and expansion cards. Removable termination panels offer the user a choice of connector types including BNC, removable screw terminal, thermocouple and safety jacks. Each panel includes pre-stripped wires by which the user can connect to any of the three OMB-DBK cards installed in the OMB-DBK60 enclosure. A user-customizable blank termination panel is also available for custom applications.

The OMB-DBK60’s three-card internal backplane eases cabling by bringing all connections out to a single DB37, thus only a single cable is required to attach an OMB-DBK60 to a system. Analog and digital DBK cards cannot be mixed within one OMB-DBK60 enclosure, and thus a separate enclosure is required for analog or digital cards. An unlimited number of OMB-DBK60 enclosures can be secured to one another or an OMB-LOGBOOK system. The OMB-DBK60’s metal enclosure features a slide-in drawer for easy access to the OMB-DBK cards.

The OMB-DBK60 can be used as an expansion module for OMB-DAQBOARD-2000 Series systems. Each OMB-DBK60 will accept up to three analog expansion cards or three digital expansion cards. Analog and digital expansion cards cannot be mixed within one OMB-DBK60 enclosure.

Eight different termination panels are available for use with the OMB-DBK60. These include the OMB-DBK602 BNC termination panel, OMB-DBK603 red safety-jack termination panel, OMB-DBK604 red and black safety-jack panel, OMB-DBK605 thermocouple input termination panel (specify thermocouple type), OMB-DBK606 removable-block screw terminal panel, OMB-DBK607 slotted termination panel with adjustable clamp and OMB-DBK608 termination panel with three DB37 connectors.

Termination Panels
To complement OMB-DBK cards installed in the OMB-DBK60 enclosure, users have a choice of eight termination panels that provide a variety of input connectors. The termination panels screwmount to the rear of the OMB-DBK60 chassis, and include the appropriate style wire to connect each input to an enclosed OMB-DBK60.

Packaging
You can stack the OMB-DBK60 beneath an OMB-LOGBOOK portable acquisition module. The result is a compact and securely connected data acquisition system that you can conveniently carry from one application site to another.

Specifications
Capacity:
Accommodates up to 3 OMB-DBK expansion cards;
digital and analog OMB-DBK cards cannot be mixed within
a single OMB-DBK60 enclosure
Material: Aluminum
Finish: Black, powder-coated
Dimensions: 280 x 356 x 89 mm
(11 x 14 x 3.5)
Weight: 3.08 kg empty (7 lb); cards .25 to .75 kg each (8 to 12 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMB-DBK60
Consult Sales  
Availability: 
 
 
3-slot expansion-card enclosure with 3 blank termination panels ** and fastener panels
OMB-DBK601
Consult Sales  
Availability: 
 
 
Blank termination panel
OMB-DBK602
Consult Sales  
Availability: 
 
 
16-connector BNC termination panel
OMB-DBK604
Consult Sales  
Availability: 
 
 
16-connector (8 pairs) red and black safety-jack termination panel and wiring kit
OMB-DBK606
Consult Sales  
Availability: 
 
 
48-connector removable-block screw terminal panel and wiring kit
OMB-DBK607
Consult Sales  
Availability: 
 
 
Slotted-termination panel with adjustable clamp
OMB-DBK608
AUD126.00
Availability: 10 weeks
 
Three DB37 female connector termination panel and wiring kit
OMB-CA-37-1T
Consult Sales  
Availability: 
 
 
Expansion cable from OMB-LOGBOOK to similar width module, 2.5 in.
OMB-CA-37-3T
Consult Sales  
Availability: 
 
 
Expansion cable from OMB-LOGBOOK or OMB-DBK module to a single OMB-DBK60 directly below, 4.5 in
OMB-CA-37-4T
Consult Sales  
Availability: 
 
 
Expansion cable from OMB-LOGBOOK or OMB-DBK module to a single OMB-DBK60 directly below, 5.5 in
OMB-CA-37-8T
Consult Sales  
Availability: 
 
 
Expansion cable from OMB-LOGBOOK positioned more than one OMB-DBK60 height away from the appropriate P1 or P2 port, 11.5"
All amounts shown in AUD
Note: *Insert thermocouple type B, J, K, R, S or T **Blank termination panels are included at no charge when no additional panels are ordered.
We noticed you are from the US. Visit your local site for regional offers and live support.