Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Programmable DC Speed Control with PID - Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP

OMDC-MD Plus Speed Control with PID

Programmable DC Speed Control with PID - Closed Loop  | OMDC-MD Plus Speed Control with PID

Programmable DC Speed Control with PID - Closed Loop

AUD1,975.00 OMDC-MD40P-420

  • 150 to 2.0 HP Range
  • Universal Power Supply Supports 85 to 265 Vac Input
  • Available with NEMA 4X (IP66) Enclosure or 1/8 or 1/4 DIN Cutout with NEMA 4X (IP66) Faceplate
  • Isolated 4-20mA Input & Output
  • Target and Actual Speeds Can Be Any Engineering Unit of Measure
  • Two Alarm Relay Outputs (Form C, 5 A @ 250 Vac)
  • Large 12.7 mm (1.2") LED Display
  • Master/Follower Modes
  • Displays Set Point or Actual Running Speed
  • Adjustable PID Settings
  • Speed Feedback Required (Encoder)
Drives & Motors - View related products

Description

The OMDC-MD Plus DC motor controller is a field-programmable closed loop DC drive system employing an advanced velocity-form PID algorithm for accurate and responsive control. The OMDC-MD Plus control system also features a unique, isolated 4 to 20 mA input and output for easy integration with existing process control systems. The OMDC-MD Plus Series DC motor control is ideally suited for metering pump applications by efficiently combining all of the application requirements into a single compact package. The OMDC-MD Plus Series DC motor control system not only accepts a 4 to 20 mA signal to control the pump speed, but it also provides a 4 to 20 mA output signal back to the process control that is proportional to the actual running speed. Both the input and output signals are isolated from each other and from the control itself. The OMDC-MD Plus control also has two field-programmable form C relay contacts that can be set to indicate a wide variety of conditions such as the pump is running, a “fault” condition exists, and many other events.

SPECIFICATIONS
Temperature:
-10 to 45°C (14 to 113°F)
AC Input Voltage: 85 to 265 Vdc
Input Frequency: 50/60 Hz
Overload Capacity: 200% for 1 min
Transducer Signal Input: 0-5 to 0-24 Vdc On-Board Transducer Power Supply: 5 Vdc, 50 mA
4 to 20 mA Input/Output Accuracy: ±1%
Faceplate Dimensions:
    OMDC-MD40P-420: 115 W x 58 H x 117 mm D (4.539 x 2.289 x 4.625")
    OMDC-MD50P-420: 115 W x 106 H x 117 mm D (4.539 x 4.179 x 4.625")
Enclosure Dimensions:
    OMDC-MD50E-420: 140 W x 188 H x 70 mm D (5.530 x 7.4 x 2.75")

NOTE:   Speed feedback is required (encoder). Recommended:   OMDC-PU-40E (see below).
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
120 VAC Input: 0-90 VDC Output       240 VAC Input: 0-180 VDC Output
OMDC-MD40P-420
AUD1,975.00
Availability: 5 weeks
 
1/8 DIN panel mount, 5A, 0.5 HP at 90 VDC, 1 HP at 180 VDC
OMDC-MD50P-420
AUD2,490.00
Availability: 1 week
 
1/4 DIN panel mount, 10A, 1 HP at 90 VDC, 2 HP at 180 VDC
OMDC-MD50E-420
AUD2,650.00
Availability: 5 weeks
 
Stand-alone enclosure, 10A, 1 HP at 90 VDC, 2 HP at 180 VDC
Optional Sensor
OMDC-PU-40E
AUD422.32
Availability: 5 weeks
 
Shaft mounted pick-up sensor, 20 pulses per revolution
All amounts shown in AUD
Note: Comes complete with operator’s manual.
Ordering Example: (1) OMDC-MD40P-420 Digital closed loop speed control for max 1 HP motor with max 5 Arm Amp, AUD1,975.00  plus (1) OMDC-PU-40E Shaft mounted pick-up sensor with 20 pulses per revolution, AUD422.32 , AUD1,975.00 + 422.32 = AUD2,397.32

(1) OMDC-PU-40E Shaft mounted pick-up sensor with 20 pulses per revolution, AUD422.32
We noticed you are from the US. Visit your local site for regional offers and live support.