Continuous Update of Temperature While Button is Held
LCD Backlight
Description
The OS-PAL model has been discontinued. Please see the OS643 as a possible alternative or contact our Temperature Engineering department.
The OS-PAL is a non-contact
infrared thermometer. Simply aim
the thermometer at the target and
press the "Scan" button to display
the surface temperature of the
object it is aimed. This instrument is
not recommended for industrial or
scientific use.
SPECIFICATIONS Temperature Range: -55 to 250°C (-67 to 482°F) with 0.1° resolution
Field of View: 6:1
Accuracy: ± 1.0°C (1.8°F)
Emissivity: Adjustable 0.05 to 1.00
Operating Range: 0 to 50°C (32 to 122°F)
Power: Two CR2032 batteries (required for laser) (included)
Battery Life: Typical 30 hours
Dimensions: 22.5 x 50 x 103 mm (0.88 x 1.97 x 4.06")
Weight: 65 g (2.3 oz)
† All amounts shown in AUD Note: Comes with neck strap, soft case, 2 CR2032 batteries and manual.
We noticed you are from the US. Visit your local site for regional offers and live support.