Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Miniature Low Cost Non-Contact IR Temperature Sensor/ Transmitter with built-in LED display

OS102 Series - See our New OS101E and OS102E

Miniature Low Cost IR Temperature Sensor | OS102 Series - See our New OS101E and OS102E

Miniature Low Cost IR Temperature Sensor

CE
  • -18 to 538°C (0 to 1000°F) Range
  • Adjustable Emissivity From 0.10 to 1.0
  • Fast, Accurate, Repeatable Readings
  • Built-in °F/°C Switchable LED Display
  • 0 to 5 Vdc, 4 to 20 mA or 1 mV/Deg. Analog Outputs Available
  • Rugged, Miniature Industrial Design with Remote Sensor Head
  • User Adjustable High or Low Alarm Standard
  • NEMA-4 Metal Housing

Description

See OMEGA’s new low cost OS102E which replaces the OS102 Series.

The OS102 mini infrared transmitter system features a remotely mounted infrared temperature sensor and high performance microprocessor based signal conditioner with built-in LED display. The OS102’s miniature sensor head design is ideal for measuring temperature in confined, hard-to- reach places and harsh environments. The sensor head is connected to the main electronics housing via a 1.8 m (6') shielded cable standard on all models. The signal conditioners main electronics are mounted in a rugged NEMA-4 rated diecast aluminum housing and feature adjustable emissivity, linear voltage, current output calibrated for the temperature range of -18 to 538°C (0 to 1000°F). A user adjustable high/low alarm output is standard on all models.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOS102-MV-C
OS102-MV-C
Consult Sales  
Availability: 
 
 
Transmitter with 1 mV/ °C out & LED
Click to expand/minimize a list of what others bought with theOS102-MV-F
OS102-MV-F
Consult Sales  
Availability: 
 
 
Transmitter with 1 mV/ °F output & LED
Click to expand/minimize a list of what others bought with theOS102-V1
OS102-V1
Consult Sales  
Availability: 
 
 
Transmitter with 0 to 5 Vdc output and LED
Click to expand/minimize a list of what others bought with theOS102-MA
OS102-MA
Consult Sales  
Availability: 
 
 
Transmitter with 4 to 20 mA output and LED
High Temperature Sensing Head Models
  
OS102-MV-C-HT
Consult Sales  
Availability: 
 
 
Transmitter with 1 mV/ °F out & LED
  
OS102-MA-HT
Consult Sales  
Availability: 
 
 
Transmitter with 4 to 20 mA output
Accessories
Click to expand/minimize a list of what others bought with theOS100-MB
OS100-MB
AUD57.14
Availability: 1 week
 
Mounting Bracket
Click to expand/minimize a list of what others bought with theOS100-DR
OS100-DR
AUD70.00
Availability: 5 weeks
 
DIN Rail Mounting Adaptor
Click to expand/minimize a list of what others bought with theOS100-AP
OS100-AP
AUD84.51
Availability: 1 week
 
Air Purge Collar
Click to expand/minimize a list of what others bought with theOS100-WC
OS100-WC
AUD499.92
Availability: 1 week
 
Water Cooling Jacket, up to 200°C
Click to expand/minimize a list of what others bought with theOS100-LS
OS100-LS
AUD499.92
Availability: 1 week
 
Laser Sighting Accessory
Click to expand/minimize a list of what others bought with theOS100-CA15FT
OS100-CA15FT
AUD98.80
Availability: 3 weeks
 
Sensor Head Extension Cable 4.6 m (15')
Click to expand/minimize a list of what others bought with theOS100-CA25FT
OS100-CA25FT
AUD127.36
Availability: 1 week
 
Sensor Head Extension Cable 7.6 m (25')
Click to expand/minimize a list of what others bought with theTX8-100
TX8-100
AUD261.86
Availability: 7 weeks
 
Power / Output Cable 30 m (100')
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
24 Vdc Power Supply
Click to expand/minimize a list of what others bought with theCAL-3-IR
CAL-3-IR
Consult Sales  
Availability: 
 
 
NIST Traceable Calibration
All amounts shown in AUD
Ordering Example: (1) OS100-CA15FT Sensor Head Extension Cable 4.6 m (15'), AUD98.80  plus (1) OS100-LS Laser Sighting Accessory, AUD499.92 , AUD98.80 + 499.92 = AUD598.72
We noticed you are from the US. Visit your local site for regional offers and live support.