Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Speed Infrared Detectors

OS1512, OS1532Superseded Product

High Speed Infrared Detectors | OS1512, OS1532Superseded Product

High Speed Infrared Detectors

  • Rugged Construction
  • Wide Range of Temperature Measurements
  • Optional Light Projection of Target Area for Pin Point Accuracy
  • Air Purge Option
  • General Purpose - OS1512
  • 10 msec Time Constant - OS1512
  • Ranges to 3700°C (6692°F) Available - OS1512
  • Very High Speed - OS1532
  • Fast 0.3 msec Time Constant - OS1532
  • Ranges to 2150°C (3900°F) Available - OS1532

Description

The OS1512 and OS1532 Series has been superseded, please see the OS4000 Series as a possible substitute or consult OMEGA's Temperature Engineering department.

The OS1512 and OS1532 fixed distance pyrometers are designed specifically to be interfaced with DP1511, DP1521, and DP1531 monitors. The OS1512 detector can be used with either the single-channel DP1511 monitor or the four-channel DP1521 monitor.

It is offered with various field of view patterns as well as temperature ranges, and has the ability to be used with backlighting. (Backlighting defines the exact area being measured by projecting an image of light at a particular point on the measurement object.)

The OS1532 detector is designed to be used with the DP1531 high speed monitor. It is also offered in a variety of field of view patterns and temperature ranges, and has the ability for backlighting. It is used in applications requiring exceptionally fast response times (down to 0.3 msec) which are unattainable by conventional temperature measurement methods.

The OS1512 and OS1532 detectors are available in various temperature ranges with specific spot sizes at specific target distances. See the Part Number Builder at the bottom of this page for details.

Note: The OS1512 and OS1532 sensors are intended for fixed mount applications where the pyrometer location relative to the object being measured will be constant.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS1512-R1
Consult Sales  
Availability: 
 
 
High speed detector with 70 to 260°C (160 to 500°F) temperature range
OS1512-R4
Consult Sales  
Availability: 
 
 
High speed detector with 600 to 2400°C (1112 to 4352°F) temperature range
OS1512-R5
Consult Sales  
Availability: 
 
 
High speed detector with 70 to 260°C (160 to 500°F) temperature range
OS1512-R7
Consult Sales  
Availability: 
 
 
High speed detector with 750 to 3000°C (1382 to 5430°F) temperature range
OS1512-R8
Consult Sales  
Availability: 
 
 
High speed detector with 925 to 3700°C (1697 to 6692°F) temperature range
OS1532-R2
Consult Sales  
Availability: 
 
 
High speed detector with 175 to 390°C (350 to 735°F) temperature range
OS1532-R3
Consult Sales  
Availability: 
 
 
High speed detector with 215 to 1225°C (415 to 2235°F) temperature range
OS1532-R5
Consult Sales  
Availability: 
 
 
High speed detector with 115 to 260°C (235 to 500°F) temperature range
OS1532-R7
Consult Sales  
Availability: 
 
 
High speed detector with 255 to1200°C (495 to 2192°F) temperature range
OS1532-R8
Consult Sales  
Availability: 
 
 
High speed detector with 600 to 2150°C (1115 to 3900°F) temperature range
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) High Speed IR Sensor select from:
OS1512 for General purpose fast detector
OS1532 for High speed fixed distance detector

(2) Temperature Range Code select from:
R1 for 70 to 260°C (160 to 500°F)-OS1512/90 to 215°C (190 to 420°F)-OS1532
R2 for 120 to 390°C (250 to 735°F)-OS1512/175 to 390°C (350 to 735°F)-OS1532
R3 for 200 to 600°C (392 to 1112°F)-OS1512/215 to 1225°C (415 to 2235°F)-OS1532
R4 for 600 to 2400°C (1112 to 4352°F)-OS1512/450 to 1900°C (840 to 3452°F)-OS1532
R5 for 70 to 260°C (160 to 500°F)-OS1512/115 to 260°C (235 to 500°F)-OS1532
R6 for 70 to 260°C (160 to 500°F)-OS1512/150 to 335°C (300 to 635°F)-OS1532
R7 for 750 to 3000°C (1382 to 5430°F)-OS1512/255 to1200°C (495 to 2192°F)-OS1532
R8 for 925 to 3700°C (1697 to 6692°F)-OS1512/600 to 2150°C (1115 to 3900°F)-OS1532
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.