Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial Infrared Temperature Transmitters

OS1551-A, OS1552-A SeriesSuperseded Product

Industrial Infrared Temperature Transmitters | OS1551-A,  OS1552-A SeriesSuperseded Product

Industrial Infrared Temperature Transmitters

  • Non-Contact Measurement
  • 4-20 mA Linear Output
  • Fast 10 msec Time Constant
  • Adjustable Emissivity
  • Spectral Response 0.91 to 1.05 Microns
  • Wide Field of View - Model OS1551-A
  • Temperature Range 0 to 200°C (32 to 392°F) or 200 to 500°C (392° to 1022°F) - Model OS1551-A
  • Spectral Response 8-14 Microns - Model OS1551-A
  • Narrow Field of View - Model OS1552-A
  • Temperature Range 538 to 816°C (1000 to 1500°F) or 816 to 1371°C (1500 to 2500°F) - Model OS1552-A
  • Spectral Response 0.91 to 1.05 Microns - Model OS1552-A

Description

The OS1551 Series has been superseded, please see the OS4000 Series as a possible substitute or consult OMEGA's Temperature Engineering department.

Combine any of OMEGA’s process Instruments pictured here to build a complete high performance measurement and control system. OMEGA’s complete line of controls offer industry standard options such as...

• RS-232
• RS-485
• Control/Alarm Relays
• Data Storage
• Computer Interface

The OS1551-A and OS1552-A have an exceptionally fast time constant of 10 msec ( 0 to 63.2%), which makes them ideal for use in fast changing processes or to capture quick temperature changes.

They are compatible with any of OMEGA’s process control instrumentation such as recorders, dataloggers, meters or temperature controllers. The dc system is drift free, has no moving parts and may be used in a wide variety of process applications from 0 to 1370°C (32 to 2500°F) in sub-ranges. Typical applications include: low temperature measurement in textile manufacturing, printing, paper laminating, thick plastics or measuring products heated by radiant heat sources.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OS1551-A-200C
Consult Sales  
Availability: 
 
 
Industrial IR Temperature Transmitter with a Spectral Response of 8 to 14 microns and 0 to 200°C (32 to 392°F) Temperature Range
  
OS1551-A-500C
Consult Sales  
Availability: 
 
 
Industrial IR Temperature Transmitter with a Spectral Response of 8 to 14 microns and 0 to 500°C (32 to 932°F) Temperature Range
Accessories
Click to expand/minimize a list of what others bought with theDP41-E
DP41-E
AUD1,594.39
Availability: 7 weeks
 
Process Meter, see Section M for specifications and options
  
OS1550-MB
Consult Sales  
Availability: 
 
 
Mounting Bracket
  
OS1550-MN
Consult Sales  
Availability: 
 
 
Mounting Nut
  
OS1550-AP
Consult Sales  
Availability: 
 
 
Air Purge Collar
  
OS1550-WC
Consult Sales  
Availability: 
 
 
Water Cooling Jacket
  
OS1550-LS
Consult Sales  
Availability: 
 
 
Laser Sight
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
24 VDC Power Supply
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
AUD87.85
Availability: 1 week
 
4 Conductor, shielded power/output Extension cable
Click to expand/minimize a list of what others bought with theCAL-3-IR
CAL-3-IR
Consult Sales  
Availability: 
 
 
NIST Traceable Calibration
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.