Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Infrared Transmitter Fiber Optic Probes, 4-20 mA Output

OS1553 Superseded Product

Infrared Transmitter Fiber Optic Probes | OS1553 Superseded Product

Infrared Transmitter Fiber Optic Probes

  • Reaches Difficult-to-Access Locations
  • Fast, Precise 10 msec Time Constant
  • Ideal for Small Targets with Spot Sizes Down to 0.004" Available
  • Adjustable Emissivity for High Accuracy
  • Spectral Filtering Allows Use in Dirty Atmospheres
  • Works with Standard Process Meters and Controllers

Description

The OS1553 Series has been superseded, please see the OS4000 Series as a possible substitute or consult OMEGA's Temperature Engineering department.

The OS1553 is a self-contained fiber optic infrared transmitter designed to provide a linear 4 to 20 mA output for monitoring, datalogging or controlling temperature.

The detector can be remotely mounted as far as 30' away from the fiber optic lens via the fiber optic cable, removing it from hazardous locations. Other problems that can be overcome by the OS1553’s fiber optic design include: taking measurements in high energy fields; measuring very small objects or surfaces; taking measurements in “dirty” atmospheres containing water vapor, dust or smoke.

Some important factors that will determine the fiber optic assembly needed for your infrared application are: the distance from the fiber optic lens to the surface being measured; the size of the object being measured; temperature range; ambient temperature around the fiber optic cable; the length of the cable; the method of heating the surface being measured; and the atmospheric conditions between the fiber optic lens and product.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS1553-L1-R1-5
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 816 to 1370°C range, 0.02" spot size at 6" target distance
OS1553-L1-R1-4
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 816 to 1370°C range, 0.02" spot size at 6" target distance
OS1553-L1-R2-4
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 565-840°C range, 0.16" spot size at 3" target distance
OS1553-L1-R3-4
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 565-840°C range, 0.79" spot size at 12" target distance
OS1553-L1-R4-4
Consult Sales  
Availability: 
 
 
Fiber optic sensor with 816-1370°C range, 0.50" spot size at 32" target distance
PSS-D15B
Consult Sales  
Availability: 
 
 
±15 Vdc or 30 Vdc regulated power supply, ±100 mA, 0.02% line and load, 115 Vac input
OS1553-MB
Consult Sales  
Availability: 
 
 
Mounting Bracket
All amounts shown in AUD
Note: OS1533 comes complete with probe assembly, fiber optic cable, and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.