Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Fast ,Very High Temperature, Fixed Distance Infrared Sensors

OS1561, OS1571Superseded Product

Very High Temperature Infrared Sensors | OS1561, OS1571Superseded Product

Very High Temperature Infrared Sensors

  • ±1.0% rdg Accuracy
  • ±0.5% rdg Repeatability
  • 10 msec Response, 0 to 63.2%
  • Rugged Construction
  • Adjustable Emissivity
  • Unaffected by Most Electrically Noisy Environments
  • Optional Air Purge for Dirty Environments
  • Backlight Capability Available
  • Peak Sense and Hold Standard
  • Ranges to 390°C (735°F) with Lead Sulfide Detector
  • Ranges to 3700°C (6692°F) with Lead Selenide Detector
  • 1 mV per Degree Output Standard with Optional Thermocouple, 0 to 10 Vdc or 4 to 20 mA Output Available
  • Signal Processing Available with OS1571

Description

The OS1561 and OS1571Series has been superseded, please see the OS4000 Series as a possible substitute or consult OMEGA's Temperature Engineering department.

The OS1561 and OS1571 stand-alone line of sight infrared pyrometers provide a 10 msec time constant for applications requiring exceptionally fast and accurate non-contact temperature measurements.

It is a compact and rugged unit, with 1 mv/degree outputs, and is compatible with a variety of temperature instrumentation including meters, recorders and dataloggers. It has an optional linear output of either 0 to 10 Vdc or 4 to 20 mA

The detector has a built-in synchronous demodulation circuitry, making it ideal for use in applications with high levels of electrical noise.

The OS1571 offers signal processing outputs of peak sense and hold. The pyrometer also has the ability for backlighting which defines the exact area being measured by projecting an image of light at a particular point on the object.

The OS1561 and OS1571 detectors are available in various temperature ranges with specific spot sizes at specific target distances (see ordering matrix on next page for details). It is intended for fixed mount applications where the pyrometer location, relative to the object being measured, will be constant.

Range Code Temperature
Range
Spectral
Response
Detector
Type
Spot Size at
Distance to Target
R1130 to 260°C (266 to 500°F)1.8-3.0 micronsLead Sulfide9.7" @120"
R2185 to 390°C (365 to 734°F)1.8-3.0 micronsLead Sulfide2.35" @ 120"
R370 to 140°C (158 to 284°F)1.8-3.0 micronsLead Sulfide0.10" @ 2.0"
R4100 to 300°C (212 to 572°F)1.8-3.0 micronsLead Sulfide0.17" @ 12.0"
R5200 to 600°C (342 to 1112°F)4.5-5.15 micronsLead Selenide9.7" @ 120"
R6800 to 2400°C (1472 to 4352°F)4.5-5.15 micronsLead Selenide2.35" @ 120"
R71000 to 3000°C (1832 to 5432°F)4.5-5.15 micronsLead Selenide0.17" @ 12.0"
R81235 to 3700°C (2255 to 6692°F)4.5-5.15 micronsLead Selenide0.49" @ 28.0"
Other temperature ranges and spot sizes vs. distance to target ranges are available; consult factory for details.

Second Output
OS1561 Models - No Add’l Cost
Optional Second Output
OS1571 Models
Order Suffix Description
-V0 to 10 Vdc
-MA4 to 20 mA
-JJ thermocouple
-KK thermocouple
Order Suffix Description
-V0 to 10 Vdc
-MA4 to 20 mA

Optional Signal Processing Feature
OS1571 Models only

Order Suffix Description
-PSPeak Sense and Hold
-SASignal Advertising
-FRFast Rise Variable Decay
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
OS1561C-R1-J
Consult Sales  
Availability: 
 
 
fixed distance pyrometer with 130 to 260°C range, 1 mV/°C output, J thermocouple second output
OS1561F-R2-MA
Consult Sales  
Availability: 
 
 
fixed distance pyrometer with 365 to 734°F range, 1 mV/°F output, 4 to 20 mA second output
OS1571C-R1
Consult Sales  
Availability: 
 
 
fixed distance pyrometer with 130 to 260°C range, 1 mV/°C output
OS1571C-R1-V
Consult Sales  
Availability: 
 
 
fixed distance pyrometer with 130 to 260°C range, 1 mV/°C output, optional 0 to 10 Vdc second output
OS1571F-R2-MA-PS
Consult Sales  
Availability: 
 
 
fixed distance pyrometer with 365 to 734°F range, 1 mV/°F output, optional 4 to 20 mA second output, Peak Sense and Hold
Accessories
OS1562-MB
Consult Sales  
Availability: 
 
 
Mounting Bracket
PSS-D15B
Consult Sales  
Availability: 
 
 
±15 Vdc or 30 V regulated power supply, ±100 mA, 0.025 line and load, 115 Vac input
All amounts shown in AUD
Note: Specify range code from range chart above. Units come complete with operator’s manual.
Model OS1561 can use range codes R1 thru R4. Model OS1571 can use range codes R1 thru R8.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
1561 for model 1561
1571 for model 1571

(2) Output select from:
C for 1 mV/°C output
F for 1 mV/°F output

(3) Range select from:
R1 for 130 to 260°C (266 to 500°F)
R2 for 185 to 390°C (365 to 734°F)
R3 for 70 to 140°C (158 to 284°F)
R4 for 100 to 300°C (212 to 572°F)
R5 for 200 to 600°C (342 to 1112°F)
R6 for 800 to 2400°C (1472 to 4352°F)
R7 for 1000 to 3000°C (1832 to 5432°F)
R8 for 1235 to 3700°C (2255 to 6692°F) (NOTE R5 R6 R7 R8 ranges with Lead Selenide Detector are only available on OS1571 models.)

(4) Second Output(standard with OS1561 and optional with OS1571) select from:
Nothing(leave field blank) for no second output(OS1571 only)
-V for 0 to 10 Vdc
-MA for 4 to 20 mA
-J for J thermocouple(OS1561 only)
-K for K thermocouple(OS1561 only)

(5) Optional Signal Processing Feature(OS1571 only) select from:
Nothing(leave field blank) for no options signal processing feature
-PS for Peak Sense and Hold
-SA for Signal Advertising
-FR for Fast Rise Variable Decay
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.