Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Two-Color and Single Color Handheld Infrared Pyrometers

OS3753A

Two Color Infrared Pyrometers | OS3753A

Two Color Infrared Pyrometers

CE
  • High Functionality Models Available: Dual 2-Color and Single Color Wide Range, Single Color/High Range, Single Color/Mid-Range
  • InGaAs Element Used to Reduce Influence of Emissivity and Provide High Sensitivity and High Accuracy Measurement
  • Measured Value Is Digitally Displayed in the Viewfinder and on Front Panel
  • Target Size of 20 mm (0.8") Can be Measured at a Distance of 4 m (13')
  • By Connecting a K-Type Surface Thermocouple, You Can Measure Low Temperature Surfaces and Compensate for Emissivity
  • Small Size (148 W x 100 H x 70 mm D) and Weight (350 g) Make Long-Term Measurement Easy
  • 500 Readings Maximum Can Be Stored and Replayed
  • Maximum, Minimum and Average Value Math Functions Available
  • Peak and Hold Readings
Process Measurement and Control Instruments - View related products

Description

The OS3750A Series is a small, lightweight handheld thermometer with a clear viewfinder. The thru-the-lens optical system enables it to measure small targets from a long distance. The measured value can be read on the internal digital display in the viewfinder. Three models are available.

The OS3753A IR Pyrometer combines the functions of a 2-color and single color wide range pyrometer in one model. The OS3751A is a single-color medium temperature range model, and the OS3752A is a single-color high temperature range model.

The OS3750A Series can be mounted on a tripod or when there is no room for a tripod, on a fixed location by a universal head (sold separately).

OS3750A-SOFT Datalogging Software Data logging software is available for easy data processing by a personal computer. Three kinds of data management modes are available: real-time trend mode, multi-point monitoring mode by utilizing memory, and 1-point historical trend mode. Graph display, report creation, printing, and data storage can be easily executed. The export of the measured data to worksheet applications is also possible.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

  Model Number  OS3750A-SOFT
  Environment  OS Windows 95/98NT/ME/XT (minimum 10 MB is required to install)
  Media  CD-R (2m of RS232C cable with D-Sub 9 pins female connector is attached)
  Readout  Readout of transmitted data by RS232C from OS3750A Series
  Functions  Display on a personal computer. Data storage and replay. Printer output
  Graphic Display  640 x 480 dots (initial), 1024 x 768 (resized by a personal computer)
  Measurement Mode  Real-time trend mode. Multi-point monitoring mode, 1-point trend mode


  Real-time Trend Multi-Point
Monitoring (30 points)
1-Point Trend
(500 data)
Readout of
Data Stored
  • Real-time trend graph (in real-time trend logging mode)
  • Alarm summary
  • Readout of monitoring data up to 30 point
  • Creation of reports (table, graph)
  • Input of measurement place name and settings of high/low alarms are enabled on each measurement place
  • Grouping each 5-point on table and graph
  • Readout of continuous
    data up to 500 data
  • Display by graph
  • Display of all data
  • Display of specified data
    (100 points/10 points
    selectable
  • Maximum, minimum,
    and average
Datalogging and
Graphic Display
  • Measuring cycle: 0.5 to 10 seconds
  • Chart speed: 10-second, 1-minute, 5-minute, 10-minute, 1-hour, 2-hour screen (6-step selection)
  • Scroll function: Chart time axis can be scrolled after measurement stop or reply of data stored
  • Temperature range: auto-range or fixed range is selectable
  • High/low alarms
Storage Type
  • File for replay of trend graph
  • Storage of 30 points
    data base
 
Export to Excel 97 (*)
  • All data of date, time and
    temperature on real-time trend
  • Alarm summary
  • Monitoring data base table
    up to 30 points
  • Continuous data up
    to 500
Data Stored
  • Maximum 1000 data
    (maximum memory capacity=600kb)
  • • Alarm summary 100 data
    (renewed to updated data)
  • Database up to 30 points
 
Printer Output
  • Real-time trend graph
  • Alarm summary report
  • Table form report
  • Graph form report
  • Historical trend graph
*Requires that Excel 97 has been installed on a personal computer





Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OS3751A
Consult Sales  
Availability: 
 
 
Single-color medium temperature IR
  
OS3752A
Consult Sales  
Availability: 
 
 
Single-color high temperature IR
  
OS3753A
Consult Sales  
Availability: 
 
 
Dual 2-color/single color wide range IR
Click to expand/minimize a list of what others bought with theSC-530
SC-530
Consult Sales  
Availability: 
 
 
Soft case with shoulder strap
  
OS3750-SOFT
Consult Sales  
Availability: 
 
 
Software and Cable
  
OS3750-CABLE
Consult Sales  
Availability: 
 
 
RS232, 9-pin cable (spare)
  
OS3750-ADAPTOR
Consult Sales  
Availability: 
 
 
100-240 Vac power
  
OS3750-UH
Consult Sales  
Availability: 
 
 
Universal mounting head
Click to expand/minimize a list of what others bought with theMINI-TRIPOD
MINI-TRIPOD
AUD22.62
Availability: 1 week
 
Replacement MINI-TRIPOD expands 142 to 279mm (5.6 to 11")
All amounts shown in AUD
Note: Each unit comes with wrist strap, two AA alkaline batteries, mini-tripod and a complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.