Description
With a combination of powerful features, the new portable and rugged OS530 series infrared thermometers offer solutions for many non-contact temperature measurement applications. Emissivity adjustable in 0.01 increments, the OS530 series provides versatility when measuring a variety of surfaces.Model No. | OS530L | OS530HR | OS530L-CF | OS532 | OS533-CF | OS533RS | OS534-CF | OS534DL |
Accuracy* | ±1% rdg | ±1% rdg | ±1% rdg | ±1% rdg | ±1% rdg | ±1% rdg | ±1% rdg | ±1% rdg |
Range | -18 to 538°C 0 to 1000°F | -30 to 121°C -22 to 250°F | -18 to 538°C 0 to 1000°F | -18 to 538°C 0 to 1000°F | -18 to 538°C 0 to 1000°F | -18 to 538°C 0 to 1000°F | -18 to 871°C 0 to 1600°F | -18 to 871°C 0 to 1600°F |
Emissivity | adjustable | adjustable | adjustable | adjustable | adjustable | adjustable | adjustable | adjustable |
Backlit Dual Display | std | std | std | std | std | std | std | std |
Distance to Spot Size Ratio | 10:1 | 20:1 | 0.15"@6" | 10:1 | 0.15"@6" | 20:1 | 0.15"@6" | 30:1 |
Differential Temperature | std | std | std | std | std | std | std | std |
Min/Max Temperature | std | std | std | std | std | std | std | std |
Average Temperature | std | std | std | std | std | std | std | std |
High Alarm | std | std | std | std | std | std | std | std |
Low Alarm | — | — | — | — | std | std | std | std |
Audible Buzzer & Indicator | std | std | std | std | std | std | std | std |
Ambient Target Temp Comp. | — | — | — | — | std | std | std | std |
Analog Output | 1 mV/deg | 1 mV/deg | 1 mV/deg | 1 mV/deg | 1 mV/deg | 1 mV/deg | 1 mV/deg | 1 mV/deg |
RS-232 Output | — | — | — | — | std | std | std | std |
Thermocouple Input | — | — | — | std | std | std | std | std |
Data Storage | — | — | — | — | — | — | std | std |
Laser Sight (Built-In) | dot/circle | dot/circle | dot | dot/circle | dot | dot/circle | dot | dot/circle |
Trigger Lock | std | std | std | std | std | std | std | std |
Last Temperature Recall | std | std | std | std | std | std | std | std |
Distance Measuring** | optional | optional | — | optional | — | optional | — | optional |