Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Long Range Handheld Infrared Thermometers

OS523E-LR and OS534E-LR

Long Range Handheld Infrared Thermometers | OS523E-LR and OS534E-LR

Long Range Handheld Infrared Thermometers

CE
  • Rugged, High-Performance Design
  • Long Range 110:1 Optical Field of View, sighting scope included
  • Temperature Ranges to 1370°C (2500°F)
  • Built-In Laser Sighting-Dot/Circle Switchable
  • Adjustable Emissivity from 0.1 to 1.00
  • Indicates Current with Min, Max, Average or Differential Temperatures
  • High & Low audible and visual alarm indication
  • RS232 Output with Free Windows based Data Logging PC application
  • Data Storage and Data Logging in real time (Up to 800 data points)
  • 1 mV/ Degree Analog Output Standard
  • Distance-Measuring Option

Description

With their powerful features, the portable and rugged high-performance OS534E‑LR/OS523E‑LR long range series infrared thermometers offer solutions for many non-contact temperature measurement applications. With a 110 to 1 optical field of view, and a wide temperature range, they are suitable to measure long range and hard to reach target temperatures. Standard features include high and low audible and visual alarms, 1 mV/ degree analog output, RS232 PC interface, temperature data storage and logging. The unit also comes with a sighting scope.

SPECIFICATIONS
Accuracy: ±1% rdg or 2°C (3.6°F), whichever is greater
Repeatability: ±(1% rdg + 1 digit)
Resolution: 1°C or 1°F
Response Time: 100 ms
Spectral Response: 8 to 14 microns
Emissivity: 0.10 to 1.00 in 0.01 increments
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 4 AA lithium batteries (2 sets included) or optional AC adaptor
Battery Life: 14 days, lithium; 80 hours, alkaline
Tripod Mount: 1/4 to 20 UNC
Display: Backlit LCD; displays current and min or max, differential, average temperatures simultaneously
Alarm: High and low alarm standard, with audible and visual indication
RS232: 2-way communications

LASER SIGHT SPECIFICATIONS
Wavelength (Color): 650 nm (red)
Operating Distance:
    Laser Circle: 0.6 to 4.5 m (2 to 15 ft)
    Laser Dot: 0.6 to 12 m (2 to 40 ft)
FDA Classification: Class II
European Classification: Class 2
Beam Diameter: 5 mm (0.2 in)
Operating Temperature: 0 to 50°C (32 to 122°F)

Model No.OS523E-LROS534E-LR
Accuracy ±1% rdg or 2°C (3.6°F) ±1% rdg or 2°C (3.6°F)
Range,°C -18 to 1370°C -23 to 870°C
Range,°F 0 to 2500°F -10 to 1600°F
Emissivity Adjustable Adjustable
Backlit Dual Display Standard Standard
Distance to Spot Size Ratio 110:1 110:1
Differential Temperature Standard Standard
Min/Max Temperature Standard Standard
Average Temperature Standard Standard
High Alarm Standard Standard
Low Alarm Standard Standard
Audible Buzzer and Indicator Standard Standard
Ambient Target
Temp Comp.
Standard Standard
Analog Output 1 mV/degree 1 mV/degree
RS232 Output Standard Standard
Free Data Logging Software Standard Standard
Distance Measurement Optional Optional
Data Logging Standard Standard
Data Storage Standard Standard
Laser Sight
(Built-In)

Standard
Dot/Circle

Standard
Dot/Circle
Trigger Lock Standard Standard
Last Temperature Recall Standard Standard
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OS523E-LR
Consult Sales  
Availability: 
 
 
-18 to 1370°C (0 to 2500°F) range, 110:1 field of view
  
OS534E-LR
Consult Sales  
Availability: 
 
 
-23 to 870°C (-10 to 1600°F) range, 110:1 field of view
Accessories
Click to expand/minimize a list of what others bought with theUNIV-AC-100/240
UNIV-AC-100/240
AUD73.51
Availability: 1 week
 
Universal 9 V adaptor
Click to expand/minimize a list of what others bought with theHH-DM
HH-DM
AUD176.25
Availability: 1 week
 
Distance meter, 3 to 30 ft
Click to expand/minimize a list of what others bought with theDV-CAM
DV-CAM
Consult Sales  
Availability: 
 
 
Digital video camera
Click to expand/minimize a list of what others bought with theOS520-SC-RCC
OS520-SC-RCC
AUD87.00
Availability: 1 week
 
Hard carrying case, spare
Click to expand/minimize a list of what others bought with theCAL-3-IR
CAL-3-IR
Consult Sales  
Availability: 
 
 
NIST-traceable calibration
Click to expand/minimize a list of what others bought with theSC-520A
SC-520A
AUD278.53
Availability: 4 weeks
 
Sighting scope (spare)
Click to expand/minimize a list of what others bought with theMINI-TRIPOD
MINI-TRIPOD
AUD22.62
Availability: 1 week
 
Replacement MINI-TRIPOD expands 142 to 279mm (5.6 to 11")
Click to expand/minimize a list of what others bought with theTRIPOD
TRIPOD
Consult Sales  
Availability: 
 
 
Lightweight TRIPOD expands 305mm to 1.1m (12 to 45")
Click to expand/minimize a list of what others bought with theWRS232-USB
WRS232-USB
AUD716.27
Availability: 1 week
 
Wireless RS232 to USB transmitter/receiver
Click to expand/minimize a list of what others bought with theOM-CONV-USB
OM-CONV-USB
AUD40.29
Availability: 1 week
 
RS232 to USB cable
All amounts shown in AUD
Note: Each unit comes complete with large, hard carrying case OS520-SC-RCC, 4 AA size lithium batteries, software CD, mini-tripod and operator's manual.
Sighting scope is factory installed and aligned, not field installable.
We noticed you are from the US. Visit your local site for regional offers and live support.