Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pocket Infrared Thermometer - Discontinued

OS685

Pocket Infrared Thermometer | OS685

Pocket Infrared Thermometer

CE
  • Conveniently Clips Into Your Pocket Like a Pen
  • -20 to 500°C (-4 to 932°F) Temperature Range
  • Laser Model Available (OS685L and OS685U)
  • High Accuracy and Repeatability
  • Fast Response Time 500 msec
  • Displays Min, Max, Avg and Current Temperatures
  • Narrow Field of View
  • 8:1 Optics

Description

The OS685 model has been discontinued. Please see the OS-PEN9 model as a possible alternative or contact our Temperature Engineering department.

The ultra compact OS685 has been specifically designed to fit into your pocket, just like a pen, so that you can carry it with you anywhere you go. You simply aim, press the SCAN button and read the temperature immediately. No fuss. No need to focus and no special training.

The OS685 is particularly useful for test, inspection and maintenance applications in such diverse industries as food & beverage, automotive, plastics & rubber, textiles, paper & packaging, chemicals & pharmaceuticals, HVAC, electrical, asphalting, plus many others.

Each unit comes with additional functions such as maximum, minimum and average temperature measurements. It can be LOCKED into the ON position if continuous measurements are required. The last measured value can also be held for those situations where it is not easy to see the display while measuring.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS685U
Consult Sales  
Availability: 
 
 
Handheld infrared thermometer with USB/software
All amounts shown in AUD
Note: Each unit supplied with 2 x AAA alkaline batteries and complete operator's manual.
The OS685U includes a cable with a USB connector, and software compatible with Windows (versions 95 to 7), which offers analog display, trend graph, data logging at intervals from 1 second upwards, sensor configuration and tab-delimited store file.
We noticed you are from the US. Visit your local site for regional offers and live support.