Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pocket Laser Infrared Meter - Discontinued

OS8885

 | OS8885

CE
  • Low Cost Pocket IR with Laser Sighting
  • 6:1 Field of View Optics
  • Max/Min/Delta T/Average T
  • Recall/Audio Alarm
  • Temperature Range: -20 to 315°C (-4 to 600°F)
  • Non-contact temperature measurement with laser circle sighting
  • Adjust the emissivity of the meter to get a reliable temperature reading (OS8886)
  • Audio alarm for temperature limits (OS8886)
  • Easy to use, simple and accurate!
  • A popular meter for the temperature measurement of process conditions and rotating objects
  • Simple one-hand operation
  • 6:1 Field of View

Description

The OS8885 model has been discontinued. Please see the OS643 Series as a possible alternative or contact our Temperature Engineering department.

Model No. Emissivity AccuracyFeatures
OS8885 Pre-set (0.95) ±3°C or ±3% Pre-set unit °C or °F
OS8886 Adjustable(0.3 to 1.0) ±2°C or ±2% °C/°F Switchable,9 point Memory
Max/Min/Delta T/Average/Audio alarm


Specifications
Laser Power Output: <1mWat 675nm wave length
Battery Life: 100 hr (9 V)
Operating Temp: 10 to 40°C, 10 to 90% RH
Display Hold Features:
LCD Size: 19 x 34 mm (3/4" x 13/8")
Auto Power Off: After 4 seconds of non-operation
Temperature Range: -20 to 315°C (-4 to 600°F)
Repeatability: ±1°C or ±2°F
Response Time: 500 ms
Meter Includes: Soft case, battery, manual, wrist strap
Weight: 180 g (6.3 oz)
Dimensions: 156 L x 33 W x 52.6 mm H (6.1" x 1.3" x 2")



Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS8885
Consult Sales  
Availability: 
 
 
Pocket IR, fixed emissivity
All amounts shown in AUD
Note: Each meter is supplied with a soft case, battery, manual, and wrist strap.
We noticed you are from the US. Visit your local site for regional offers and live support.