Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

IR Electrical Scanner with Autozero Function

OS93, OS93-P

IR Electrical Scanner  | OS93, OS93-P

IR Electrical Scanner

CE
  • Fast 0.05 sec Indications of Temperature Differences
  • Automatic Display Zero
  • 0 to 100°C Rise Temperature Range
  • Optional Periscope Sees Around Corners
  • Compares Sample Temperatures to Reference Surface Temperature
  • Spectral Response 2 to 20 Microns
  • Shirt Pocket Size
  • Unique Color-Coded LED Bar Graph is a Quality Control Indicator
  • High Impact Housing with Copper EMI Shield
Infrared Temperature Measurement Instruments - View related products

Description

Applications:
• Check Repair Work
• Preventive Maintenance
• Scanning at a Distance
• Monitor Electrical Connections Including: Transformers, Circuit Breakers, Motors, Cables, Bus Bars, Power Panels, etc.

The OS93 electrical scanner is a patented infrared temperature scanner with Autozero function. It is the instrument of choice for professionals conducting regular scans of electrical equipment up to 5 feet distance. Insurance companies and utilities have recommended guidelines for use with infrared inspection, which has proven to be a very fast, easy and effective way to locate electrical problems. These problem areas are always given away by the heat they generate. By locating them quickly, costly or dangerous problems can be avoided.

The unique scanning display, combined with high resolution optics, allows you to locate hotspots clearly and from a safe, convenient area. The Autozero feature automatically locks in your reference temperature so differential measurements can be made. Just push the button, then aim at ambient or reference temperature, then scan your equipment. Inaccessible electrical connections can be safely scanned with the electrically isolated “see-around-corners” periscope tube kit option. The color-coded bar graph indicates °C rise instantly to indicate those few components that actually need service. Designed and calibrated traceable to NIST, the calibration lasts for the lifetime of the instrument.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OS93
Consult Sales  
Availability: 
 
 
Electrical scanner, °C with autozero
All amounts shown in AUD
Note: Each unit comes complete with carrying pouch, 9 V battery, display sun shade and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.