Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Air Temperature RTD Probe

P-L-M12 Series

Air Temperature RTD Probe | P-L-M12 Series

Air Temperature RTD Probe

  • Pt100 RTD with Class A Accuracy Standard (Tighter Accuracy Options Available)
  • 316L Stainless Steel Probe and Housing with Vent Holes Around Element
  • Temperature Range: -100 to 250°C
  • M12, 4-Pin, A-Coded Plug Connector for Easy Installation
  • Available With or Without Mounting Threads
  • Probe Will Withstand 400 psi (27.6 bar) Differential Pressure Between Airstream and Ambient Conditions

Description

This sensor combines the usefulness of our ultra-precise air measurement RTD sensors with the convenience of our M12 enabled RTD sensors. The design of the probe includes a perforated sheath over the sensing element to protect it from debris, while also allowing airflow to directly reach the element. This results in a sensor which is capable of providing accurate, fast responding temperature measurements. OMEGA™ also offers a wide variety of compression fittings, extension cables and measurement and control instruments which allow you to fully customize the system to best meet your measurement and control needs.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
P-L-A-6-50-0-M12
Consult Sales  
Availability: 
 
 
Pt100, Class A
P-L-A-6-100-0-M12
AUD180.00
Availability: 17 weeks
 
Pt100, Class A
P-L-A-6-150-0-M12
Consult Sales  
Availability: 
 
 
Pt100, Class A
P-L-A-6-50-M8-M12
Consult Sales  
Availability: 
 
 
Pt100, Class A
P-L-A-6-100-M8-M12
Consult Sales  
Availability: 
 
 
Pt100, Class A
P-L-A-6-150-M8-M12
Consult Sales  
Availability: 
 
 
Pt100, Class A
P-L-A-6-50-M10-M12
Consult Sales  
Availability: 
 
 
Pt100, Class A
P-L-A-6-100-M10-M12
AUD180.00
Availability: 11 weeks
 
Pt100, Class A
P-L-A-6-150-M10-M12
Consult Sales  
Availability: 
 
 
Pt100, Class A
All amounts shown in AUD
Note: For 1/3 DIN accuracy, change “-A-” to “-1/3-” after the “-L-” in the model number and add $9 to price. For 1/10 DIN accuracy, change “-A-” to “-1/10-” after the “-L-” in the model number and add $36.50 to price.
We noticed you are from the US. Visit your local site for regional offers and live support.