Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Wet/Wet High Accuracy Pressure Calibrators with Built-in RS-232 Communications

PCL31

Wet/Wet High Accuracy Pressure Calibrators with Built-in RS-232 Communications | PCL31

CE
  • NIST Traceable Certificate Included
  • Compatible with Most Liquids
  • Small Size
  • High Accuracy 0.05% of Reading
  • No Temperature Effect from 0 to 50°(32 to 122°F)
  • Eight Unit Scales to Choose from
  • 9 V Battery Powered Included (60 hr typ)

Description

The PCL31 series has been discontinued. Please see the DPG4000-KIT in combination with PCL1000.html a as comprehensive calibration solution or contact our Pressure Engineering department.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PCL31
Consult Sales  
Availability: 
 
 
Vacuum to 36 psig handheld pressure calibrator
PCL31H
Consult Sales  
Availability: 
 
 
0 to 3,000 psig handheld pressure calibrator
PCL33
Consult Sales  
Availability: 
 
 
Vacuum to 36 psig (Port 1) and 0 to 3,000 psig (Port 2) dual range handheld pressure calibrator
AC-1928
Consult Sales  
Availability: 
 
 
RS232 Interface Cable
All amounts shown in AUD
Note: All models include NIST traceable calibration certificate, 9 volt battery, soft carrying case, test leads and operators manual.
We noticed you are from the US. Visit your local site for regional offers and live support.