Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Pressure Calibrator, Handheld

PCL340 Series

Pressure Calibrator Handheld | PCL340 Series

Pressure Calibrator Handheld

  • External Connection Supports All PCL-PM Series Pressure Modules (25 Ranges)
  • Internal 24 Vdc Loop Power Supply
  • Measures 24 mA or 30 Vdc
  • Large, Backlit, Configurable Display for 1, 2, or 3 Variables
  • Switch Test on Pressure (Internal or External)
  • 5 Setups Can be Stored and Recalled
  • % Error and Damping Functions
  • Compact Handheld Design
  • Powered by 4 "AA" Alkaline Batteries (Included)

Description

The PCL340 series has been discontinued. Please see the DPG4000-KIT in combination with PCL1000.html a as comprehensive calibration solution or contact our Pressure Engineering department.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Single Pressure Sensor Models
PCL340-001
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 1 psig sensor
PCL340-005
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 5 psig sensor
PCL340-030
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 30 psig sensor
PCL340-100
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 100 psig sensor
PCL340-300
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 300 psig sensor
Pressure Kits with Pneumatic Pump
PCL340-001-KIT
Consult Sales  
Availability: 
 
 
Pressure calibrator kit with one 1 psig sensor
PCL340-005-KIT
Consult Sales  
Availability: 
 
 
Pressure calibrator kit with one 5 psig sensor
PCL340-030-KIT
Consult Sales  
Availability: 
 
 
Pressure calibrator kit with one 30 psig sensor
PCL340-100-KIT
Consult Sales  
Availability: 
 
 
Pressure calibrator kit with one 100 psig sensor
PCL340-300-KIT
Consult Sales  
Availability: 
 
 
Pressure calibrator kit with one 300 psig sensor
Accessory
PCL-PMA
Consult Sales  
Availability: 
 
 
Pressure module adapter for PCL-PM series external pressure modules
PCL-PM030G
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 30 psig
PCL-PM100G
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 100 psig
PCL-PM300G
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 300 psig
PCL-PM1KG
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 1000 psig
PCL-PM3KG
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 3000 psig
PCL-PM030A
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 30 psia
EE-2455
Consult Sales  
Availability: 
 
 
Reference Book: The Engineering Handbook
All amounts shown in AUD
Note: Comes with soft carrying case, batteries, manual, calibration certificate, test leads.
For full details on available external pressure modules see link below.
  
We noticed you are from the US. Visit your local site for regional offers and live support.