Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Pressure Calibrators, High accuracy

PCL341 Series

High-Accuracy Pressure Calibrators | PCL341 Series

High-Accuracy Pressure Calibrators

CE
  • Isolated, Stainless Steel Pressure Sensors with 0.025% FS Accuracy
  • Temperature Compensation Ensures Accuracy in Field Applications
  • External Connection Supports All OMEGA PCL-PM Series Pressure Modules (25 Ranges) for Greater Measurement Capability
  • Pt100 RTD Input for Temperature Measurement— Accurate to 0.1ºC (0.2ºF)
  • Measures 4 to 20 mA Input
  • Internal 24 V Loop Power Supply Can Power a Transmitter Under Test
  • Measures Up to 30 Vdc
  • Large, Graphic-Style LCD with Backlight
  • Can Display Up to 3 Inputs Simultaneously (e.g., Pressure 1, Pressure 2, and RTD)
  • Ideal for Gas Flow Calibration (Custody Transfer) Applications
  • Operating-Mode Layers Support Both Simple and Complex Applications
  • Up to 5 Setups Can be Stored; Last Setup Automatically Recalled on Power-Up
  • Small, Rugged, Compact Design
  • Operates on 4 Standard "AA" Batteries (Included)

Description

The PCL341 series has been discontinued. Please see the DPG4000-KIT in combination with PCL1000.html as comprehensive calibration solution or contact our Pressure Engineering department.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Single Pressure Sensor Models
PCL341-005
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 5 psi sensor
PCL341-015
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 15 psi sensor
PCL341-030
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 30 psi sensor
PCL341-100
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 100 psi sensor
PCL341-300
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 300 psi sensor
PCL341-500
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 500 psi sensor
PCL341-1K
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 1000 psi sensor
PCL341-3K
Consult Sales  
Availability: 
 
 
Pressure calibrator with one 3000 psi sensor
Dual Pressure Sensor Models
PCL342-005/30
Consult Sales  
Availability: 
 
 
Pressure calibrator with 5 and 30 psig sensor
PCL342-15
Consult Sales  
Availability: 
 
 
Pressure calibrator with 15 and 1500 psig sensor
PCL342-30
Consult Sales  
Availability: 
 
 
Pressure calibrator with 30 and 3000 psig sensor
Calibrator Kits
PCL342-15-KIT
Consult Sales  
Availability: 
 
 
Pressure calibrator kit with 15 and 1500 psig sensors
PCL342-30-KIT
Consult Sales  
Availability: 
 
 
Pressure calibrator kit with 30 and 3000 psig sensors
External Pressure Modules - Most popular ranges
PCL-PMA
Consult Sales  
Availability: 
 
 
Pressure module adaptor (one required)
PCL-PM030G
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 30 psig
PCL-PM100G
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 100 psig
PCL-PM300G
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 300 psig
PCL-PM1KG
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 1000 psig
PCL-PM3KG
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 3000 psig
PCL-PM030A
Consult Sales  
Availability: 
 
 
External pressure module, 0 to 30 psia
All amounts shown in AUD
Note: Pressure calibrators come with soft case, batteries, manual, NIST-traceable certificate and test leads. Pressure calibrator kits include calibrator, RTD Pt100 probe, batteries, operator's manual, NIST-traceable certificate, test leads and hard-sided carrying case.

Gage, absolute and compound types are isolated and accept any media compatible with 316 SS. Vacuum and differential types are compatible with pressure media that are clean, dry, non-corrosive air or gas.

For full listing of external pressure modules available see link below.
We noticed you are from the US. Visit your local site for regional offers and live support.