Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Modular Pressure Switches Compact Design Control Aplications

Modular Pressure Switches Compact Design Control Aplications |

CE
  • Economical Compact Modular Series
  • Silver Switch Contacts Rated at 10A at 250 Vac, 6A at 24 Vdc
  • DIN 43650 Standard (Included)
  • Easy Field Setting, with Hex 5 Allen Screw (Included)
  • Process Connections, 1/4 NPT Female, 7/16-20 UNF SAE-4, or G1/4 Female
Pressure Switches - View related products

Description

The PSW9 Series pressure switches are used in OEM applications, hydraulic power units, heavy industrial, test equipment, and ship building. The compact modular design makes them useful for both mobile and stationary hydraulic applications. A SPDT micro switch will change state on increasing pressure at the setpoint, and will reset when the pressure decreases below the set-point by the amount of the deadband. The long pressure spring allows for a precise adjustable set-point. The PSW9 features a captive set screw for industrial applications

SPECIFICATIONS
Set-Point Repeatability: ±2% typical
Set-Point Adjustment: Upon delivery, set-point is in the middle of the adjustable range; Turn adjustment screw CW to increase, and CCW to decrease
Hysteresis/Deadband: Less than or equal to 10% of maximum full range
Contact Rating: Silver 10 A @ 250 Vac, 6 A @ 24 Vdc
Switching Frequency: Maximum 60/minute
Wiring
    Pin 1: Common
    Pin 2: Normally closed
    Pin 3: Normally open
Electrical Connection: DIN 43650 with PG9, clamping range 6 to 8 mm (0.23 to 0.31")
Ambient Temperature Range
    Piston Switch: -20 to 80°C (-4 to 176°F)
Wetted Parts
    Process Fitting: Aluminum (AIMg4.5Mn)
    Piston: Steel (100Cr6)
    Housing: Aluminum (AIMg4.5Mn)
    Dynamic Seal: See table on next page, Buna-N or FKM
    Adjustment Screw: Stainless steel (1.4305)
    Electrical Plug: Polyamid
Environmental: NEMA 4 (IP65)
Shipping Weight: 175 g (0.39 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
1/4 NPT
PSW9-AA10DB
Consult Sales  
Availability: 
 
 
Decreasing; psi 90 to 630 bar 6 to 44, Increasing; psi 145 to 725 bar 10 to 50, Maximum Hysteresis 10%, Operating Pressure; psi 3620 bar 250, Seal; Buna-N
PSW9-AB10DB
Consult Sales  
Availability: 
 
 
Decreasing; psi 220 to 2680 bar 15 to 185, Increasing; psi 290 to 2900 bar 20 to 200, Maximum Hysteresis 10%, Operating Pressure; psi 3620 bar 250, Seal; Buna-N
7/16-20 UNF
PSW9-EB10DV
Consult Sales  
Availability: 
 
 
Decreasing; psi 220 to 2680 bar 15 to 185, Increasing; psi 290 to 2900 bar 20 to 200, Maximum Hysteresis 10%, Operating Pressure; psi 3620 bar 250, Seal; FKM
PSW9-EC10DV
Consult Sales  
Availability: 
 
 
Decreasing; psi 510 to 5220 bar 35 to 360, Increasing; psi 580 to 5800 bar 40 to 400, Maximum Hysteresis; 10%, Operating Pressure; psi 7250 bar 500, Seal; FKM
G1/4
PSW9-2C10DB
Consult Sales  
Availability: 
 
 
Decreasing; psi 510 to 5220 bar 35 to 360, Increasing psi 580 to 5800 bar 40 to 400, Maximum Hysteresis; 10%, Operating Pressure; psi 7250 bar 500, Seal; Buna-N
PSW9-2A10DV
Consult Sales  
Availability: 
 
 
Decreasing; psi 90 to 630 bar 6 to 44, Increasing; psi 145 to 725 bar 10 to 50, Maximum Hysteresis; 10%, Operating Pressure; psi 3620 bar 250, Seal; FKM
All amounts shown in AUD
Note: Comes complete with DIN 43650, Hex screw, and operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.